Menu Search

Circular Connector Caps

In stock

Circular Connect Caps are a cost-effective way to protect connectors during transit and storage. They prevent the connection from the ingress of dirt, dust and moisture.

The caps have a flanged design that allows for easy fitting and removal by hand. The caps can be used to protect connectors with standard threads, with options suitable for electrical connectors per Military Specifications 90376.

  • Material: Low-Density Polyethylene (LDPE)
  • Color: Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
33 results
Product SKUs information
Item Code Price range Availability Military Specification View
$0.0807 - $1.0682 2300 In stock
MS90376-19R
$0.0501 - $0.6623 11242 In stock
No MS Spec
$0.1125 - $1.4832 Request the lead time here
No MS Spec
$0.1614 - $2.262 2200 In stock
No MS Spec
$0.0582 - $0.7697 7022 In stock
No MS Spec
$0.0731 - $0.9678 2043 In stock
MS90376-23R
$0.0854 - $1.1265 4325 In stock
MS90376-14R
$0.1038 - $1.6676 Request the lead time here
MS90376-22R
$0.2682 - $4.3143 900 In stock
MS90376-32R
$0.1215 - $1.607 3436 In stock
No MS Spec
$0.0531 - $0.7418 5561 In stock
MS90376-10R
$0.0849 - $1.3598 Request the lead time here
MS90376-18R
$0.0896 - $1.1847 1345 In stock
MS90376-26R
  • of 2
Circular Connector Cap - Compatible Thread Sizes 1-3/16 in ; MS90376-19R

FC19RA

Price Range
$1.0682 - $0.0807

Stock Levels
2300 In stock
Attributes
  • Overall Height
    0.597 in
  • Colour
    Red
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Circular Connector Cap - Compatible Thread Sizes 1/4 in ; No MS Spec

D1/4A

Price Range
$0.6623 - $0.0501

Stock Levels
11242 In stock
Attributes
  • Colour
    Red
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Military Specification
    No MS Spec
Circular Connector Cap - Compatible Thread Sizes 1-3/16 in ; No MS Spec

D1-3/16A

Price Range
$1.4832 - $0.1125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Military Specification
    No MS Spec
Circular Connector Cap - Compatible Thread Sizes 1-7/16 in ; No MS Spec

D1-7/16A

Price Range
$2.262 - $0.1614

Stock Levels
2200 In stock
Attributes
  • Colour
    Red
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Military Specification
    No MS Spec
Circular Connector Cap - Compatible Thread Sizes 5/8 in ; No MS Spec

D5/8A

Price Range
$0.7697 - $0.0582

Stock Levels
7022 In stock
Attributes
  • Colour
    Red
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Military Specification
    No MS Spec
Circular Connector Cap - Compatible Thread Sizes 1-7/16 in ; MS90376-23R

FC23RA

Price Range
$0.9678 - $0.0731

Stock Levels
2043 In stock
Attributes
  • Overall Height
    0.597 in
  • Colour
    Red
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Circular Connector Cap - Compatible Thread Sizes 7/8 in ; MS90376-14R

FC714A

Price Range
$1.1265 - $0.0854

Stock Levels
4325 In stock
Attributes
  • Overall Height
    0.562 in
  • Colour
    Red
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Circular Connector Cap - Compatible Thread Sizes 1-3/8 in ; MS90376-22R

FC722A

Price Range
$1.6676 - $0.1038

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.597 in
  • Colour
    Red
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Circular Connector Cap - Compatible Thread Sizes 2.000 in ; MS90376-32R

FC732A

Price Range
$4.3143 - $0.2682

Stock Levels
900 In stock
Attributes
  • Overall Height
    0.597 in
  • Colour
    Red
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Circular Connector Cap - Compatible Thread Sizes 1-1/4 in ; No MS Spec

D1-1/4A

Price Range
$1.607 - $0.1215

Stock Levels
3436 In stock
Attributes
  • Colour
    Red
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Military Specification
    No MS Spec
Circular Connector Cap - Compatible Thread Sizes 5/8 in ; MS90376-10R

FC710A

Price Range
$0.7418 - $0.0531

Stock Levels
5561 In stock
Attributes
  • Overall Height
    0.562 in
  • Colour
    Red
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Circular Connector Cap - Compatible Thread Sizes 1-1/8 in ; MS90376-18R

FC718A

Price Range
$1.3598 - $0.0849

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.597 in
  • Colour
    Red
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Circular Connector Cap - Compatible Thread Sizes 1-5/8 in ; MS90376-26R

FC726A

Price Range
$1.1847 - $0.0896

Stock Levels
1345 In stock
Attributes
  • Overall Height
    0.597 in
  • Colour
    Red
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE