Fluted Clamping Knobs are a round design with a positive comfortable grip. The scalloped style allows for a stylish yet functional knob. Flexible mounting options include studded, threaded insert and thru-hole. Our knobs are ideal for many mechanical clamping conditions and come in both standard and soft-touch materials.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Item Code | Price range | Availability | Stud Length | Thread Size | Insert Type | Insert Material | Nominal Diameter | Knob Material | View |
|---|---|---|---|---|---|---|---|---|---|
| $2.10 - $3.62 | Request the lead time here |
|
M10
|
Blind Hole
|
Steel
|
|
Polypropylene
|
||
| $1.58 - $2.70 | Request the lead time here |
|
M8
|
Blind Hole
|
Steel
|
|
Polypropylene
|
||
| $1.35 - $2.31 | Request the lead time here |
|
M6
|
Blind Hole
|
Steel
|
|
Polypropylene
|
||
| $2.63 - $4.50 | Request the lead time here |
|
M12
|
Blind Hole
|
Steel
|
|
Polypropylene
|
||
| $1.80 - $3.11 | Request the lead time here |
|
M10
|
Blind Hole
|
Steel
|
|
Polypropylene
|
||
| $1.38 - $2.37 | Request the lead time here |
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $2.00 - $3.44 | Request the lead time here |
0.500 in
12.7 mm
|
3/8-16
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $2.15 - $3.71 | Request the lead time here |
1.500 in
38.1 mm
|
3/8-16
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $2.31 - $3.96 | Request the lead time here |
0.750 in
19.1 mm
|
1/4-20
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $2.61 - $4.50 | 212 In stock |
1.000 in
25.4 mm
|
3/8-16
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $2.93 - $5.04 | Request the lead time here |
2.000 in
50.8 mm
|
1/2-13
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $1.88 - $3.24 | Request the lead time here |
1.500 in
38.1 mm
|
5/16-18
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $2.19 - $3.77 | Request the lead time here |
2.250 in
57.2 mm
|
3/8-16
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $2.46 - $4.23 | Request the lead time here |
0.750 in
19.1 mm
|
5/16-18
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $2.81 - $4.83 | Request the lead time here |
0.500 in
12.7 mm
|
1/2-13
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $2.07 - $3.57 | Request the lead time here |
1.000 in
25.4 mm
|
3/8-16
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $1.95 - $3.36 | Request the lead time here |
2.000 in
50.8 mm
|
5/16-18
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $1.65 - $2.84 | Request the lead time here |
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $1.22 - $2.10 | Request the lead time here |
1.000 in
25.4 mm
|
#10-24
|
Stud
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $1.80 - $3.11 | 490 In stock |
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $3.60 - $6.20 | Request the lead time here |
2.000 in
50.8 mm
|
3/8-16
|
Stud
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $1.58 - $2.70 | Request the lead time here |
0.875 in
22.2 mm
|
3/8-16
|
Stud
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $1.85 - $3.17 | Request the lead time here |
1.250 in
31.8 mm
|
5/16-18
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $2.78 - $4.77 | Request the lead time here |
2.500 in
63.5 mm
|
3/8-16
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $1.41 - $2.43 | Request the lead time here |
2.000 in
50.8 mm
|
1/4-20
|
Stud
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $1.61 - $2.76 | Request the lead time here |
0.750 in
19.1 mm
|
1/4-20
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $2.04 - $3.50 | Request the lead time here |
0.750 in
19.1 mm
|
3/8-16
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $2.66 - $4.56 | Request the lead time here |
1.500 in
38.1 mm
|
3/8-16
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $2.97 - $5.10 | Request the lead time here |
4.000 in
101.6 mm
|
1/2-13
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $1.26 - $2.16 | Request the lead time here |
0.500 in
12.7 mm
|
1/4-20
|
Stud
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $1.73 - $2.97 | Request the lead time here |
2.000 in
50.8 mm
|
1/4-20
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $1.92 - $3.30 | Request the lead time here |
1.750 in
44.5 mm
|
5/16-18
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $1.34 - $2.30 | Request the lead time here |
0.750 in
19.1 mm
|
1/4-20
|
Stud
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $2.54 - $4.37 | Request the lead time here |
1.750 in
44.5 mm
|
5/16-18
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $1.77 - $3.03 | Request the lead time here |
0.750 in
19.1 mm
|
5/16-18
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $2.85 - $4.91 | Request the lead time here |
1.250 in
31.8 mm
|
1/2-13
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $2.73 - $4.70 | Request the lead time here |
2.250 in
57.2 mm
|
3/8-16
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $3.32 - $5.72 | Request the lead time here |
2.000 in
50.8 mm
|
5/16-18
|
Stud
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $4.34 - $5.96 | Request the lead time here |
1.500 in
38.1 mm
|
3/8-16
|
Stud
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $1.49 - $2.57 | Request the lead time here |
0.750 in
19.1 mm
|
5/16-18
|
Stud
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $3.75 - $6.45 | Request the lead time here |
1.000 in
25.4 mm
|
1/2-13
|
Stud
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $1.46 - $2.51 | Request the lead time here |
4.250 in
108 mm
|
1/4-20
|
Stud
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $2.24 - $3.84 | Request the lead time here |
2.500 in
63.5 mm
|
3/8-16
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $1.53 - $2.64 | Request the lead time here |
4.750 in
120.7 mm
|
5/16-18
|
Stud
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $2.70 - $4.64 | Request the lead time here |
2.000 in
50.8 mm
|
3/8-16
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $2.27 - $3.90 | Request the lead time here |
2.870 in
72.9 mm
|
3/8-16
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $2.39 - $4.10 | Request the lead time here |
1.750 in
44.5 mm
|
1/4-20
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $2.43 - $4.17 | Request the lead time here |
0.500 in
12.7 mm
|
5/16-18
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $2.51 - $4.31 | Request the lead time here |
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $2.34 - $4.04 | Request the lead time here |
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $3.18 - $5.48 | Request the lead time here |
1.750 in
44.5 mm
|
5/16-18
|
Stud
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $2.12 - $3.63 | 264 In stock |
1.250 in
31.8 mm
|
3/8-16
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $2.58 - $4.44 | Request the lead time here |
0.500 in
12.7 mm
|
3/8-16
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $2.90 - $4.97 | Request the lead time here |
1.500 in
38.1 mm
|
1/2-13
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $3.89 - $6.69 | Request the lead time here |
1.500 in
38.1 mm
|
1/2-13
|
Stud
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $1.68 - $2.90 | Request the lead time here |
1.750 in
44.5 mm
|
1/4-20
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $1.31 - $2.24 | Request the lead time here |
0.625 in
15.9 mm
|
1/4-20
|
Stud
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $1.71 - $2.93 | Request the lead time here |
|
1/4-20
|
Blind Hole
|
Steel
|
1.720 in
43.7 mm
|
PP
|
||
| $2.72 - $4.67 | Request the lead time here |
|
3/8-16
|
Blind Hole
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $3.48 - $5.99 | Request the lead time here |
|
3/8-16
|
Blind Hole
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $2.88 - $4.95 | Request the lead time here |
|
1/2-13
|
Blind Hole
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $1.88 - $3.23 | Request the lead time here |
|
5/16-18
|
Blind Hole
|
Steel
|
1.720 in
43.7 mm
|
PP
|
||
| $1.29 - $2.21 | Request the lead time here |
|
1/4-20
|
Blind Hole
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $2.21 - $3.80 | Request the lead time here |
|
1/4-20
|
Blind Hole
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $3.15 - $5.40 | Request the lead time here |
|
5/16-18
|
Blind Hole
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $1.53 - $2.64 | Request the lead time here |
|
5/16-18
|
Blind Hole
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $2.46 - $4.23 | Request the lead time here |
|
5/16-18
|
Blind Hole
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $3.26 - $5.60 | Request the lead time here |
|
5/16-18
|
Blind Hole
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $1.38 - $2.37 | Request the lead time here |
0.394 in
10.0 mm
|
M6
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.61 - $2.76 | Request the lead time here |
0.787 in
20.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.56 - $2.69 | Request the lead time here |
0.591 in
15.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.70 - $2.91 | Request the lead time here |
1.181 in
30.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.92 - $3.30 | Request the lead time here |
1.181 in
30.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $2.78 - $4.77 | Request the lead time here |
1.181 in
30.0 mm
|
M12
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $2.96 - $5.07 | Request the lead time here |
1.969 in
50.0 mm
|
M12
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $3.08 - $5.30 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $2.01 - $3.45 | Request the lead time here |
1.575 in
40.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.43 - $2.45 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.65 - $2.84 | Request the lead time here |
0.984 in
25.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.88 - $3.23 | Request the lead time here |
0.984 in
25.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $2.60 - $4.47 | Request the lead time here |
1.378 in
35.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $2.87 - $4.92 | Request the lead time here |
1.575 in
40.0 mm
|
M12
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.52 - $2.60 | Request the lead time here |
1.575 in
40.0 mm
|
M6
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.83 - $3.14 | Request the lead time here |
0.787 in
20.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $2.33 - $4.01 | Request the lead time here |
0.787 in
20.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $2.42 - $4.16 | Request the lead time here |
0.984 in
25.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $2.51 - $4.32 | Request the lead time here |
1.181 in
30.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $2.69 - $4.62 | Request the lead time here |
1.575 in
40.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.47 - $2.52 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.74 - $2.99 | Request the lead time here |
1.378 in
35.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.79 - $3.06 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.97 - $3.38 | Request the lead time here |
1.378 in
35.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue