Fluted Clamping Knobs are a round design with a positive comfortable grip. The scalloped style allows for a stylish yet functional knob. Flexible mounting options include studded, threaded insert and thru-hole. Our knobs are ideal for many mechanical clamping conditions and come in both standard and soft-touch materials.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
---|---|---|---|---|---|---|---|---|---|
$1.86 - $4.07 | Request the lead time here |
1.000 in
25.4 mm
|
1.750 in
44.5 mm
|
3/8-16
|
Stud
|
Steel
|
PP
|
||
$2.16 - $4.71 | Request the lead time here |
2.500 in
63.5 mm
|
1.750 in
44.5 mm
|
3/8-16
|
Stud
|
Steel
|
PP
|
||
$2.58 - $5.61 | Request the lead time here |
1.750 in
44.5 mm
|
2.380 in
60.5 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
||
$2.64 - $5.75 | Request the lead time here |
2.000 in
50.8 mm
|
2.380 in
60.5 mm
|
3/8-16
|
Stud
|
Steel
|
PP
|
||
$2.52 - $5.48 | Request the lead time here |
1.250 in
31.8 mm
|
2.380 in
60.5 mm
|
1/2-13
|
Stud
|
Steel
|
PP
|
||
$1.43 - $3.11 | Request the lead time here |
0.625 in
15.9 mm
|
1.375 in
34.9 mm
|
1/4-20
|
Stud
|
Steel
|
PP
|
||
$1.86 - $4.04 | 490 In stock |
1.000 in
25.4 mm
|
1.750 in
44.5 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
||
$2.25 - $4.89 | Request the lead time here |
4.750 in
120.7 mm
|
1.375 in
34.9 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
||
$2.06 - $4.47 | Request the lead time here |
2.000 in
50.8 mm
|
1.750 in
44.5 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
||
$1.92 - $4.17 | 264 In stock |
1.250 in
31.8 mm
|
1.750 in
44.5 mm
|
3/8-16
|
Stud
|
Steel
|
PP
|
||
$2.69 - $5.85 | Request the lead time here |
2.250 in
57.2 mm
|
2.380 in
60.5 mm
|
3/8-16
|
Stud
|
Steel
|
PP
|
||
$2.57 - $5.60 | Request the lead time here |
1.500 in
38.1 mm
|
2.380 in
60.5 mm
|
1/2-13
|
Stud
|
Steel
|
PP
|
||
$1.50 - $3.27 | Request the lead time here |
1.000 in
25.4 mm
|
1.375 in
34.9 mm
|
1/4-20
|
Stud
|
Steel
|
PP
|
||
$1.50 - $3.27 | Request the lead time here |
0.875 in
22.2 mm
|
1.375 in
34.9 mm
|
3/8-16
|
Stud
|
Steel
|
PP
|
||
$1.91 - $4.16 | Request the lead time here |
1.250 in
31.8 mm
|
1.750 in
44.5 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
||
$1.77 - $3.86 | Request the lead time here |
0.500 in
12.7 mm
|
1.750 in
44.5 mm
|
3/8-16
|
Stud
|
Steel
|
PP
|
||
$1.97 - $4.28 | Request the lead time here |
1.500 in
38.1 mm
|
1.750 in
44.5 mm
|
3/8-16
|
Stud
|
Steel
|
PP
|
||
$1.80 - $3.92 | Request the lead time here |
0.750 in
19.1 mm
|
1.750 in
44.5 mm
|
1/4-20
|
Stud
|
Steel
|
PP
|
||
$2.45 - $5.33 | 212 In stock |
1.000 in
25.4 mm
|
2.380 in
60.5 mm
|
3/8-16
|
Stud
|
Steel
|
PP
|
||
$2.73 - $5.96 | Request the lead time here |
2.500 in
63.5 mm
|
2.380 in
60.5 mm
|
3/8-16
|
Stud
|
Steel
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.