Menu Search

Clamping Knobs Fluted

In stock

Fluted Clamping Knobs are a round design with a positive comfortable grip. The scalloped style allows for a stylish yet functional knob. Flexible mounting options include studded, threaded insert and thru-hole. Our knobs are ideal for many mechanical clamping conditions and come in both standard and soft-touch materials.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
84 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$2.34 - $5.12 Request the lead time here
0.500 in
2.380 in
3/8-16
Stud
Steel
PP
$2.57 - $5.60 Request the lead time here
1.500 in
2.380 in
1/2-13
Stud
Steel
PP
$1.43 - $3.11 Request the lead time here
0.625 in
1.375 in
1/4-20
Stud
Steel
PP
$1.86 - $4.04 490 In stock
1.000 in
1.750 in
5/16-18
Stud
Steel
PP
$1.46 - $3.17 Request the lead time here
0.750 in
1.375 in
1/4-20
Stud
Steel
PP
$1.80 - $3.93 Request the lead time here
0.750 in
1.750 in
5/16-18
Stud
Steel
PP
$2.24 - $4.86 Request the lead time here
2.870 in
1.750 in
3/8-16
Stud
Steel
PP
$2.69 - $5.85 Request the lead time here
2.250 in
2.380 in
3/8-16
Stud
Steel
PP
$1.20 - $2.60 Request the lead time here
1.375 in
1/4-20
Blind Hole
Steel
PP
$2.51 - $5.46 Request the lead time here
2.380 in
1/4-20
Blind Hole
Steel
PP
$3.38 - $7.34 Request the lead time here
2.500 in
5/16-18
Blind Hole
Steel
TPE (Overmold), Polypropylene (Base)
$1.20 - $2.60 Request the lead time here
1.375 in
1/4-20
Through Hole
Steel
PP
$1.88 - $4.08 Request the lead time here
1.720 in
5/16-18
Through Hole
Steel
PP
$2.51 - $5.46 Request the lead time here
2.380 in
1/4-20
Stop Nut
Steel
PP
$2.57 - $5.58 Request the lead time here
2.380 in
1/2-13
Through Hole
Steel
PP
$3.42 - $7.46 Request the lead time here
2.500 in
1/2-13
Through Hole
Steel
TPE
$1.20 - $2.63 Request the lead time here
1.375 in
5/16-18
Blind Hole
Steel
PP
$2.52 - $5.49 Request the lead time here
2.380 in
5/16-18
Blind Hole
Steel
PP
$3.38 - $7.34 Request the lead time here
2.500 in
5/16-18
Blind Hole
Steel
TPE
$1.20 - $2.60 Request the lead time here
1.375 in
1/4-20
Stop Nut
Steel
PP
  • of 5
N/A - Knob Diameter 60.5 mm | 2.380 in; Thread Size 3/8-16; Stud Length 12.7 mm | 0.500 in

KN6C0500F6---21

Price Range
$5.12 - $2.34

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    0.500 in
N/A - Knob Diameter 60.5 mm | 2.380 in; Thread Size 1/2-13; Stud Length 38.1 mm | 1.500 in

KN8C1500F6---21

Price Range
$5.60 - $2.57

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    1.500 in
N/A - Knob Diameter 34.9 mm | 1.375 in; Thread Size 1/4-20; Stud Length 15.9 mm | 0.625 in

KN4C0625F2---21

Price Range
$3.11 - $1.43

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Stud Length
    0.625 in
N/A - Knob Diameter 44.5 mm | 1.750 in; Thread Size 5/16-18; Stud Length 25.4 mm | 1.000 in

KN5C1000F4---21

Price Range
$4.04 - $1.86

Stock Levels
490 In stock
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    1.000 in
N/A - Knob Diameter 34.9 mm | 1.375 in; Thread Size 1/4-20; Stud Length 19.1 mm | 0.750 in

KN4C0750F2---21

Price Range
$3.17 - $1.46

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Stud Length
    0.750 in
N/A - Knob Diameter 44.5 mm | 1.750 in; Thread Size 5/16-18; Stud Length 19.1 mm | 0.750 in

KN5C0750F4---21

Price Range
$3.93 - $1.80

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    0.750 in
N/A - Knob Diameter 44.5 mm | 1.750 in; Thread Size 3/8-16; Stud Length 72.9 mm | 2.870 in

KN6C2875F4---21

Price Range
$4.86 - $2.24

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Stud Length
    2.870 in
N/A - Knob Diameter 60.5 mm | 2.380 in; Thread Size 3/8-16; Stud Length 57.2 mm | 2.250 in

KN6C2250F6---21

Price Range
$5.85 - $2.69

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Stud Length
    2.250 in
N/A - Knob Diameter 34.9 mm | 1.375 in; Thread Size 1/4-20; Insert Type-Blind Hole

KN4C----F2-B-21

Price Range
$2.60 - $1.20

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 60.5 mm | 2.380 in; Thread Size 1/4-20; Insert Type-Blind Hole

KN4C----F6-B-21

Price Range
$5.46 - $2.51

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Thread Size
    1/4-20
Fluted Knobs Knob Diameter 63.5 mm | 2.500 in;Thread Size 5/16-18;Knob Height 32.8 mm | 1.290 in

KN5C----F7SB-22

Price Range
$7.34 - $3.38

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.290 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.570 in
  • Thread Size
    5/16-18
N/A - Knob Diameter 34.9 mm | 1.375 in; Thread Size 1/4-20; Knob Height 13.5 mm | 0.530 in

KN4C----F2---21

Price Range
$2.60 - $1.20

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 43.7 mm | 1.720 in; Thread Size 5/16-18; Knob Height 21.8 mm | 0.860 in

KN5C----F4---21

Price Range
$4.08 - $1.88

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.720 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Thread Size
    5/16-18
N/A - Knob Diameter 60.5 mm | 2.380 in; Thread Size 1/4-20; Knob Height 31.2 mm | 1.230 in

KN4C----F6-L-21

Price Range
$5.46 - $2.51

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 60.5 mm | 2.380 in; Thread Size 1/2-13; Knob Height 31.2 mm | 1.230 in

KN8C----F6---21

Price Range
$5.58 - $2.57

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Thread Size
    1/2-13
N/A - Knob Diameter 63.5 mm | 2.500 in; Thread Size 1/2-13; Knob Height 32.8 mm | 1.290 in

KN8C----F7S--21

Price Range
$7.46 - $3.42

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.290 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.570 in
  • Thread Size
    1/2-13
N/A - Knob Diameter 34.9 mm | 1.375 in; Thread Size 5/16-18; Insert Type-Blind Hole

KN5C----F2-B-21

Price Range
$2.63 - $1.20

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Thread Size
    5/16-18
N/A - Knob Diameter 60.5 mm | 2.380 in; Thread Size 5/16-18; Insert Type-Blind Hole

KN5C----F6-B-22

Price Range
$5.49 - $2.52

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Thread Size
    5/16-18
N/A Knob Diameter 63.5 mm | 2.500 in;Thread Size 5/16-18;Knob Height 32.8 mm | 1.290 in

KN5C----F7SBS22

Price Range
$7.34 - $3.38

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.290 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.570 in
  • Thread Size
    5/16-18
N/A - Knob Diameter 34.9 mm | 1.375 in; Thread Size 1/4-20; Knob Height 13.5 mm | 0.530 in

KN4C----F2-L-21

Price Range
$2.60 - $1.20

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.375 in
  • Knob Height
    0.530 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.170 in
  • Thread Size
    1/4-20