Menu Search

Clamping Knobs Fluted

In stock

Fluted Clamping Knobs are a round design with a positive comfortable grip. The scalloped style allows for a stylish yet functional knob. Flexible mounting options include studded, threaded insert and thru-hole. Our knobs are ideal for many mechanical clamping conditions and come in both standard and soft-touch materials.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
84 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$1.88 - $4.08 Request the lead time here
1.720 in
5/16-18
Thru-Hole (Stop Nut)
Steel
PP
$2.52 - $5.49 Request the lead time here
2.380 in
5/16-18
Through Hole
Steel
PP
$2.57 - $5.58 Request the lead time here
2.380 in
1/2-13
Stop Nut
Steel
PP
$3.42 - $7.46 Request the lead time here
2.500 in
1/2-13
Stop Nut
Steel
TPE
  • of 5
N/A - Knob Diameter 43.7 mm | 1.720 in; Thread Size 5/16-18; Knob Height 21.8 mm | 0.860 in

KN5C----F4-L-21

Price Range
$4.08 - $1.88

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.720 in
  • Knob Height
    0.860 in
  • Hub Diameter
    1.230 in
  • Hub Height
    0.280 in
  • Thread Size
    5/16-18
N/A - Knob Diameter 60.5 mm | 2.380 in; Thread Size 5/16-18; Knob Height 31.2 mm | 1.230 in

KN5C----F6---21

Price Range
$5.49 - $2.52

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Thread Size
    5/16-18
N/A - Knob Diameter 60.5 mm | 2.380 in; Thread Size 1/2-13; Knob Height 31.2 mm | 1.230 in

KN8C----F6XBL21

Price Range
$5.58 - $2.57

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Thread Size
    1/2-13
N/A - Knob Diameter 63.5 mm | 2.500 in; Thread Size 1/2-13; Knob Height 32.8 mm | 1.290 in

KN8C----F7SBL21

Price Range
$7.46 - $3.42

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.290 in
  • Hub Diameter
    1.250 in
  • Hub Height
    0.570 in
  • Thread Size
    1/2-13