Menu Search

Clamping Knobs Star

In stock

Star Knobs offer a secure grip with its multi prong design for controlling, positioning and tightening on a variety of different applications. Flexible mounting options include studded, threaded insert and thru-hole. Our plastic lobe knobs allow for an economical, lighter weight alternative to steel with good impact strength, resistance to oil, grease and solvents.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
81 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$2.67 - $5.81 Request the lead time here
1.570 in
5/16-18
Blind Hole
Steel
TPE
$4.07 - $8.87 Request the lead time here
2.420 in
3/8-16
Blind Hole
Steel
TPE
$2.58 - $5.61 Request the lead time here
1.570 in
5/16-18
Blind Hole
Steel
PP
$4.07 - $8.87 Request the lead time here
2.420 in
1/2-13
Blind Hole
Steel
TPE (Overmold), Polypropylene (Base)
$0.96 - $2.09 Request the lead time here
1.500 in
1.380 in
5/16-18
Stud
Steel
PP
$1.16 - $2.51 Request the lead time here
1.500 in
1.750 in
1/4-20
Stud
Steel
PP
$1.32 - $2.87 480 In stock
0.620 in
2.250 in
1/4-20
Stud
Steel
PP
$1.34 - $2.93 Request the lead time here
0.750 in
2.250 in
5/16-18
Stud
Steel
PP
$1.71 - $3.74 246 In stock
4.000 in
2.250 in
5/16-18
Stud
Steel
PP
$1.73 - $3.75 Request the lead time here
4.000 in
2.250 in
3/8-16
Stud
Steel
PP
$2.46 - $5.34 189 In stock
0.500 in
1.570 in
1/4-20
Stud
Steel
TPE
$3.06 - $6.66 Request the lead time here
1.000 in
1.890 in
1/4-20
Stud
Steel
TPE
$3.38 - $7.37 Request the lead time here
2.000 in
1.890 in
5/16-18
Stud
Steel
TPE
$3.17 - $6.92 Request the lead time here
1.250 in
1.890 in
3/8-16
Stud
Steel
TPE
$3.96 - $8.63 Request the lead time here
1.250 in
2.420 in
1/2-13
Stud
Steel
TPE (Overmold), Polypropylene (Base)
$0.71 - $1.53 Request the lead time here
1.380 in
5/16-18
Stop Nut
Steel
PP
$0.89 - $1.92 Request the lead time here
1.750 in
5/16-18
Stop Nut
Steel
PP
$1.13 - $2.45 Request the lead time here
2.250 in
5/16-18
Through Hole
Steel
PP
$1.13 - $2.46 Request the lead time here
2.250 in
3/8-16
Stop Nut
Steel
PP
$0.71 - $1.53 Request the lead time here
1.380 in
5/16-18
Blind Hole
Steel
PP
  • of 5
N/A - Knob Diameter 39.9 mm | 1.570 in; Thread Size 5/16-18; Knob Height 29.2 mm | 1.150 in

KN5C----R3SB-22

Price Range
$5.81 - $2.67

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.570 in
  • Knob Height
    1.150 in
  • Hub Diameter
    0.740 in
  • Hub Height
    0.250 in
  • Thread Size
    5/16-18
N/A - Knob Diameter 61.5 mm | 2.420 in; Thread Size 3/8-16; Knob Height 32 mm | 1.260 in

KN6C----R7SB-21

Price Range
$8.87 - $4.07

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.420 in
  • Knob Height
    1.260 in
  • Hub Diameter
    1.000 in
  • Hub Height
    0.200 in
  • Thread Size
    3/8-16
N/A - Knob Diameter 39.9 mm | 1.570 in; Thread Size 5/16-18; Knob Height 28.7 mm | 1.130 in

KN5C----R3IB-22

Price Range
$5.61 - $2.58

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.570 in
  • Knob Height
    1.130 in
  • Hub Diameter
    0.700 in
  • Hub Height
    0.250 in
  • Thread Size
    5/16-18
Star Knob - Knob Diameter 61.5 mm | 2.420 in; Thread Size 1/2-13; Knob Height 32 mm | 1.260 in

KN8C----R7-BS21

Price Range
$8.87 - $4.07

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.420 in
  • Knob Height
    1.260 in
  • Hub Diameter
    1.000 in
  • Hub Height
    0.200 in
  • Thread Size
    1/2-13
N/A - Knob Diameter 35.1 mm | 1.380 in; Thread Size 5/16-18; Stud Length 38.1 mm | 1.500 in

KN5C15005S2--21

Price Range
$2.09 - $0.96

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.380 in
  • Knob Height
    1.150 in
  • Hub Diameter
    0.860 in
  • Hub Height
    0.700 in
  • Stud Length
    1.500 in
N/A - Knob Diameter 44.5 mm | 1.750 in; Thread Size 1/4-20; Stud Length 38.1 mm | 1.500 in

KN4C15005S3--21

Price Range
$2.51 - $1.16

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    1.250 in
  • Hub Diameter
    0.880 in
  • Hub Height
    0.750 in
  • Stud Length
    1.500 in
N/A - Knob Diameter 57.2 mm | 2.250 in; Thread Size 1/4-20; Stud Length 15.7 mm | 0.620 in

KN4C06255S4-X21

Price Range
$2.87 - $1.32

Stock Levels
480 In stock
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    0.610 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.120 in
  • Stud Length
    0.620 in
N/A - Knob Diameter 57.2 mm | 2.250 in; Thread Size 5/16-18; Stud Length 19.1 mm | 0.750 in

KN5C07505S4--21

Price Range
$2.93 - $1.34

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    0.610 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.120 in
  • Stud Length
    0.750 in
N/A - Knob Diameter 57.2 mm | 2.250 in; Thread Size 5/16-18; Stud Length 101.6 mm | 4.000 in

KN5C40005SA--21

Price Range
$3.74 - $1.71

Stock Levels
246 In stock
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    1.000 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.470 in
  • Stud Length
    4.000 in
N/A - Knob Diameter 57.2 mm | 2.250 in; Thread Size 3/8-16; Stud Length 101.6 mm | 4.000 in

KN6C40005SA--21

Price Range
$3.75 - $1.73

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    1.000 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.470 in
  • Stud Length
    4.000 in
N/A - Knob Diameter 39.9 mm | 1.570 in; Thread Size 1/4-20; Stud Length 12.7 mm | 0.500 in

KN4C0500R3--S21

Price Range
$5.34 - $2.46

Stock Levels
189 In stock
Attributes
  • Knob Diameter
    1.570 in
  • Knob Height
    1.150 in
  • Hub Diameter
    0.740 in
  • Hub Height
    0.250 in
  • Stud Length
    0.500 in
N/A - Knob Diameter 48 mm | 1.890 in; Thread Size 1/4-20; Stud Length 25.4 mm | 1.000 in

KN4C1000R5--S21

Price Range
$6.66 - $3.06

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.890 in
  • Knob Height
    1.170 in
  • Hub Diameter
    1.000 in
  • Hub Height
    0.180 in
  • Stud Length
    1.000 in
N/A - Knob Diameter 48 mm | 1.890 in; Thread Size 5/16-18; Stud Length 50.8 mm | 2.000 in

KN5C2000R5--S21

Price Range
$7.37 - $3.38

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.890 in
  • Knob Height
    1.170 in
  • Hub Diameter
    1.000 in
  • Hub Height
    0.180 in
  • Stud Length
    2.000 in
N/A - Knob Diameter 48 mm | 1.890 in; Thread Size 3/8-16; Stud Length 31.8 mm | 1.250 in

KN6C1250R5--S21

Price Range
$6.92 - $3.17

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.890 in
  • Knob Height
    1.170 in
  • Hub Diameter
    1.000 in
  • Hub Height
    0.180 in
  • Stud Length
    1.250 in
Star Knob - Knob Diameter 61.5 mm | 2.420 in; Thread Size 1/2-13; Stud Length 31.8 mm | 1.250 in

KN8C1250R7--S21

Price Range
$8.63 - $3.96

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.420 in
  • Knob Height
    1.260 in
  • Hub Diameter
    1.000 in
  • Hub Height
    0.180 in
  • Stud Length
    1.250 in
N/A - Knob Diameter 35.1 mm | 1.380 in; Thread Size 5/16-18; Knob Height 29.2 mm | 1.150 in

KN5C----5S2L-21

Price Range
$1.53 - $0.71

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.380 in
  • Knob Height
    1.150 in
  • Hub Diameter
    0.860 in
  • Hub Height
    0.700 in
  • Thread Size
    5/16-18
N/A - Knob Diameter 44.5 mm | 1.750 in; Thread Size 5/16-18; Knob Height 31.8 mm | 1.250 in

KN5C----5S3L-21

Price Range
$1.92 - $0.89

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    1.250 in
  • Hub Diameter
    0.880 in
  • Hub Height
    0.750 in
  • Thread Size
    5/16-18
N/A - Knob Diameter 57.2 mm | 2.250 in; Thread Size 5/16-18; Knob Height 15.5 mm | 0.610 in

KN5C----5S4--21

Price Range
$2.45 - $1.13

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    0.610 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.120 in
  • Thread Size
    5/16-18
N/A - Knob Diameter 57.2 mm | 2.250 in; Thread Size 3/8-16; Knob Height 25.4 mm | 1.000 in

KN6C----5SAL-21

Price Range
$2.46 - $1.13

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    1.000 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.470 in
  • Thread Size
    3/8-16
N/A - Knob Diameter 35.1 mm | 1.380 in; Thread Size 5/16-18; Knob Height 30.5 mm | 1.200 in

KN5C----5S2B-22

Price Range
$1.53 - $0.71

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.380 in
  • Knob Height
    1.200 in
  • Hub Diameter
    0.860 in
  • Hub Height
    0.750 in
  • Thread Size
    5/16-18