Star Knobs offer a secure grip with its multi prong design for controlling, positioning and tightening on a variety of different applications. Flexible mounting options include studded, threaded insert and thru-hole. Our plastic lobe knobs allow for an economical, lighter weight alternative to steel with good impact strength, resistance to oil, grease and solvents.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
---|---|---|---|---|---|---|---|---|---|
$2.45 - $5.34 | Request the lead time here |
|
1.310 in
33.3 mm
|
5/16-18
|
Blind Hole
|
Steel
|
PP
|
||
$2.90 - $6.40 | Request the lead time here |
|
1.89 in
48 mm
|
1/2-13
|
Blind Hole
|
Steel
|
Polypropylene
|
||
$0.90 - $1.90 | 274 In stock |
1.000 in
25.4 mm
|
1.380 in
35.1 mm
|
1/4-20
|
Stud
|
Steel
|
PP
|
||
$1.10 - $2.40 | Request the lead time here |
1.000 in
25.4 mm
|
1.750 in
44.5 mm
|
1/4-20
|
Stud
|
Steel
|
PP
|
||
$1.30 - $2.80 | Request the lead time here |
2.500 in
63.5 mm
|
1.750 in
44.5 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
||
$1.50 - $3.20 | Request the lead time here |
1.750 in
44.5 mm
|
2.250 in
57.2 mm
|
1/4-20
|
Stud
|
Steel
|
PP
|
||
$1.50 - $3.20 | Request the lead time here |
2.000 in
50.8 mm
|
2.250 in
57.2 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
||
$1.40 - $3.10 | Request the lead time here |
1.500 in
38.1 mm
|
2.250 in
57.2 mm
|
3/8-16
|
Stud
|
Steel
|
PP
|
||
$1.53 - $3.33 | Request the lead time here |
2.200 in
55.9 mm
|
2.250 in
57.2 mm
|
1/2-13
|
Stud
|
Steel
|
Polypropylene
|
||
$2.60 - $5.70 | Request the lead time here |
1.000 in
25.4 mm
|
1.570 in
39.9 mm
|
5/16-18
|
Stud
|
Steel
|
TPE
|
||
$3.30 - $7.20 | Request the lead time here |
1.750 in
44.5 mm
|
1.890 in
48 mm
|
5/16-18
|
Stud
|
Steel
|
TPE
|
||
$3.10 - $6.80 | Request the lead time here |
1.000 in
25.4 mm
|
1.890 in
48 mm
|
3/8-16
|
Stud
|
Steel
|
TPE
|
||
$4.46 - $9.71 | Request the lead time here |
3.000 in
76.2 mm
|
2.420 in
61.5 mm
|
3/8-16
|
Stud
|
Steel
|
TPE
|
||
$0.70 - $1.50 | Request the lead time here |
|
1.380 in
35.1 mm
|
1/4-20
|
Stop Nut
|
Steel
|
PP
|
||
$0.90 - $1.90 | Request the lead time here |
|
1.750 in
44.5 mm
|
5/16-18
|
Through Hole
|
Steel
|
PP
|
||
$1.10 - $2.40 | Request the lead time here |
|
2.250 in
57.2 mm
|
1/4-20
|
Through Hole
|
Steel
|
PP
|
||
$1.10 - $2.50 | Request the lead time here |
|
2.250 in
57.2 mm
|
3/8-16
|
Through Hole
|
Steel
|
PP
|
||
$0.70 - $1.50 | 300 In stock |
|
1.380 in
35.1 mm
|
1/4-20
|
Blind Hole
|
Steel
|
PP
|
||
$1.10 - $2.40 | Request the lead time here |
|
2.250 in
57.2 mm
|
1/4-20
|
Blind Hole
|
Steel
|
PP
|
||
$2.70 - $5.80 | Request the lead time here |
|
1.570 in
39.9 mm
|
5/16-18
|
Blind Hole
|
Steel
|
TPE
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.