T Handle Knobs are available in a wide range of configurations. The T Handle design offers a positive torqueing operation and is available in studded, threaded insert and thru-hole mounting configurations. The simple yet functional clamping knob is available in standard and ergonomic grip designs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
---|---|---|---|---|---|---|---|---|---|
$1.30 - $2.80 | Request the lead time here |
1.500 in
38.1 mm
|
2.000 in
50.8 mm
|
3/8-16
|
Stud
|
Steel
|
PP
|
||
$1.80 - $3.90 | Request the lead time here |
|
2.000 in
50.8 mm
|
5/16-18
|
Blind Hole
|
Steel
|
PP
|
||
$3.10 - $6.70 | Request the lead time here |
|
3.500 in
88.9 mm
|
3/8-16
|
Blind Hole
|
Steel
|
PP
|
||
$1.10 - $2.30 | Request the lead time here |
|
1.160 in
29.5 mm
|
1/4-20
|
Blind Hole
|
Steel
|
PP
|
||
$2.20 - $4.80 | Request the lead time here |
|
2.500 in
63.5 mm
|
5/16-18
|
Stop Nut
|
Steel
|
Nylon
|
||
$1.10 - $2.30 | Request the lead time here |
|
1.160 in
29.5 mm
|
1/4-20
|
Through Hole
|
Molded Plastic
|
Nylon
|
||
$1.20 - $2.70 | Request the lead time here |
1.000 in
25.4 mm
|
2.000 in
50.8 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
||
$2.20 - $4.80 | Request the lead time here |
|
2.500 in
63.5 mm
|
3/8-16
|
Through Hole
|
Steel
|
PP
|
||
$1.80 - $3.90 | Request the lead time here |
0.750 in
19.1 mm
|
2.250 in
57.2 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
||
$1.10 - $2.30 | Request the lead time here |
|
1.160 in
29.5 mm
|
1/4-20
|
Blind Hole
|
Steel
|
PP
|
||
$2.20 - $4.80 | Request the lead time here |
|
2.500 in
63.5 mm
|
5/16-18
|
Blind Hole
|
Steel
|
PP
|
||
$1.50 - $3.20 | Request the lead time here |
0.750 in
19.1 mm
|
2.500 in
63.5 mm
|
3/8-16
|
Stud
|
Steel
|
PP
|
||
$2.20 - $4.80 | Request the lead time here |
|
2.500 in
63.5 mm
|
1/4-20
|
Through Hole
|
Steel
|
PP
|
||
$1.70 - $3.60 | Request the lead time here |
|
2.250 in
57.2 mm
|
1/4-20
|
Blind Hole
|
Steel
|
PP
|
||
$1.80 - $3.80 | Request the lead time here |
0.500 in
12.7 mm
|
2.250 in
57.2 mm
|
3/8-16
|
Stud
|
Steel
|
PP
|
||
$0.70 - $1.50 | Request the lead time here |
0.500 in
12.7 mm
|
1.120 in
28.4 mm
|
1/4-20
|
Stud
|
Steel
|
Polypropylene
|
||
$1.40 - $2.90 | Request the lead time here |
2.000 in
50.8 mm
|
2.000 in
50.8 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
||
$1.20 - $2.70 | Request the lead time here |
1.000 in
25.4 mm
|
2.000 in
50.8 mm
|
3/8-16
|
Stud
|
Steel
|
PP
|
||
$0.70 - $1.60 | Request the lead time here |
0.750 in
19.1 mm
|
1.120 in
28.4 mm
|
1/4-20
|
Stud
|
Steel
|
PP
|
||
$1.80 - $3.90 | 700 In stock |
|
2.000 in
50.8 mm
|
1/4-20
|
Blind Hole
|
Steel
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.