Quantity | Unit price |
---|---|
100 - 999 | $1.0836 |
1000 - 4999 | $0.9753 |
5000 - 9999 | $0.8778 |
10000 + | $0.7901 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 22.2 mm |
---|---|
Base Length | 0.875 in |
Base Width | 19.1 mm |
Base Width | 0.750 in |
Compatible Cable Diameter Range | 11.7 mm |
Compatible Cable Diameter Range | 0.462 in |
Compatible Outside Tube Diameter | 15.9 mm |
Compatible Outside Tube Diameter | 0.625 in |
Height | 25.3 mm |
Height | 0.995 in |
Maximum Compatible Cable Diameter | 11.7 mm |
Maximum Compatible Cable Diameter | 0.462 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.