Quantity | Unit price |
---|---|
1 - 4 | $490.50 |
5 - 9 | $465.50 |
10 - 14 | $440.50 |
15 - 19 | $415.50 |
20 + | $390.60 |
Overall Length | 15.2 m |
---|---|
Overall Length | 50.0 ft |
Overall Thickness | 3 mm |
Overall Thickness | 0.120 in |
Overall Width | 28.6 mm |
Overall Width | 1.125 in |
Colour | Black |
Hinge Type | Continuous Piano Hinge |
Material | Polyolefin |
Special Features | Resistant to salt water, oil, solvents, dilute acids |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.