Used extensively on office furniture and computer desks to eliminate the clutter of wires and cables.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Hole Length | Style | Compatible Hole Width | View |
---|---|---|---|---|---|---|
$2.225 - $31.2722 | Request the lead time here |
3.230 in
82 mm
|
3-Piece
|
1.865 in
47.4 mm
|
||
$1.5974 - $22.4339 | 1023 In stock |
3.770 in
95.8 mm
|
2-Piece
|
1.750 in
44.5 mm
|
||
WMTG170A | $2.612 - $10.191 | 756 In stock |
3.125 in
79.4 mm
|
2-Piece
|
2.000 in
50.8 mm
|
|
$2.3324 - $32.9046 | Request the lead time here |
3.250 in
82.6 mm
|
2-Piece
|
1.865 in
47.4 mm
|
||
WMTG120A | $2.2202 - $31.2257 | Request the lead time here |
3.250 in
82.6 mm
|
2-Piece
|
1.865 in
47.4 mm
|
|
WMTG100A | $2.225 - $31.2722 | 860 In stock |
3.250 in
82.6 mm
|
3-Piece
|
1.875 in
47.6 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.