Quantity | Unit price |
---|---|
1 - 99 | $22.6388 |
100 - 199 | $11.3309 |
200 - 999 | $4.5189 |
1000 - 5999 | $2.012 |
6000 - 10999 | $1.812 |
11000 - 20999 | $1.7099 |
21000 + | $1.61 |
Colour | Black |
---|---|
Grommet Shape | Round |
Material | ABS |
Style | 3-Piece |
Surface Finish | Textured |
Overall Diameter | 38.1 mm |
Overall Diameter | 1.500 in |
Type | A |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.