Quantity | Unit price |
---|---|
1 - 23 | $27.8843 |
24 - 47 | $13.9419 |
48 - 239 | $5.5634 |
240 - 5039 | $2.4752 |
5040 - 10099 | $2.2322 |
10100 - 20199 | $2.1074 |
20200 + | $1.9847 |
Colour | Black |
---|---|
Grommet Shape | Round |
Material | PS |
Style | 2-Piece |
Surface Finish | Textured |
Overall Diameter | 92.1 mm |
Overall Diameter | 3.625 in |
Type | C |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.