Menu Search

N/A - Ring;Pin Diameter - 6.4 mm | 0.250 in; Usable Length - 57.2 mm | 2.250 in; Zinc Plated; Steel

This Ring Detent Pin is used to secure and release accessories on equipment cost-effectively and simply way. It has a pull ring that aids in providing a rapid release. Furthermore, the chamfered tip aids in rapidly locating the hole. Made from Steel.
Item code:

RD4X2250-----21

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $3.05
25 - 49 $2.88
50 + $2.73
Standard pack: 1

Order in multiple of 1

Total price:

$3.05

1 x $3.05

Specifications

Imperial
Metric
SKU attributes
Pin Material Steel
Pin Diameter 0.250 in
Effective Length 2.250 in
Ball Position 0.321 in
Overall Length 2.812 in
Pin and Ball Height 0.286 in
Ring Outside Diameter 1.000 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us