Ring Detent Pins are used to secure, adjust, or separate joined accessories and equipment. These pins are designed with industry standard diameters, and usable lengths. They feature a convenient pull-ring for ease of use, and a chamfered tip assists in quickly locating a hole. They offer a convenient and economical way to adjust or remove accessories on a range of equipment.
Our pins come in two material options. The Low Carbon Steel option offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. The Stainless Steel option provides high strength and hardness, as well as superior corrosion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Pin Diameter | Pin Material | Effective Length | View | |
---|---|---|---|---|---|---|
$3.66 - $4.07 | Request the lead time here |
0.250 in
6.4 mm
|
Stainless Steel
|
2.250 in
57.2 mm
|
||
$3.86 - $4.29 | Request the lead time here |
0.250 in
6.4 mm
|
Stainless Steel
|
3.000 in
76.2 mm
|
||
$3.69 - $4.10 | Request the lead time here |
0.312 in
7.9 mm
|
Stainless Steel
|
1.500 in
38.1 mm
|
||
$3.66 - $4.07 | Request the lead time here |
0.375 in
9.5 mm
|
Stainless Steel
|
1.000 in
25.4 mm
|
||
$4.10 - $4.56 | Request the lead time here |
0.312 in
7.9 mm
|
Stainless Steel
|
2.500 in
63.5 mm
|
||
$4.73 - $5.22 | Request the lead time here |
0.375 in
9.5 mm
|
Stainless Steel
|
2.750 in
69.9 mm
|
||
$5.48 - $6.08 | Request the lead time here |
0.375 in
9.5 mm
|
Stainless Steel
|
4.000 in
101.6 mm
|
||
$6.08 - $6.74 | Request the lead time here |
0.375 in
9.5 mm
|
Stainless Steel
|
5.000 in
127 mm
|
||
$10.32 - $11.48 | Request the lead time here |
0.500 in
12.7 mm
|
Stainless Steel
|
2.000 in
50.8 mm
|
||
$10.14 - $11.25 | Request the lead time here |
0.500 in
12.7 mm
|
Stainless Steel
|
1.750 in
44.5 mm
|
||
$2.51 - $2.81 | Request the lead time here |
0.187 in
4.7 mm
|
Steel
|
0.750 in
19.1 mm
|
||
$11.43 - $12.71 | Request the lead time here |
0.500 in
12.7 mm
|
Stainless Steel
|
3.500 in
88.9 mm
|
||
$2.69 - $2.99 | Request the lead time here |
0.250 in
6.4 mm
|
Steel
|
1.750 in
44.5 mm
|
||
$2.60 - $2.87 | Request the lead time here |
0.250 in
6.4 mm
|
Steel
|
1.000 in
25.4 mm
|
||
$2.84 - $3.15 | Request the lead time here |
0.312 in
7.9 mm
|
Steel
|
2.000 in
50.8 mm
|
||
$3.02 - $3.33 | Request the lead time here |
0.375 in
9.5 mm
|
Steel
|
2.000 in
50.8 mm
|
||
$3.66 - $4.07 | Request the lead time here |
0.500 in
12.7 mm
|
Steel
|
2.500 in
63.5 mm
|
||
$2.75 - $3.06 | Request the lead time here |
0.312 in
7.9 mm
|
Steel
|
1.500 in
38.1 mm
|
||
$2.94 - $3.27 | Request the lead time here |
0.375 in
9.5 mm
|
Steel
|
1.750 in
44.5 mm
|
||
$2.94 - $3.27 | Request the lead time here |
0.500 in
12.7 mm
|
Steel
|
1.000 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.