Menu Search

Detent Pins Ring

In production

Ring Detent Pins are used to secure, adjust, or separate joined accessories and equipment. These pins are designed with industry standard diameters, and usable lengths. They feature a convenient pull-ring for ease of use, and a chamfered tip assists in quickly locating a hole. They offer a convenient and economical way to adjust or remove accessories on a range of equipment.

Our pins come in two material options. The Low Carbon Steel option offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. The Stainless Steel option provides high strength and hardness, as well as superior corrosion resistance properties.

  • Pin Material: Grade 2 Low Carbon Steel with Clear Zinc Plating and Stainless Steel.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Item Code Price range Availability Pin Diameter Pin Material Effective Length View
$2.94 - $3.27 Request the lead time here
0.312 in
Steel
2.500 in
$2.46 - $2.73 Request the lead time here
0.375 in
Steel
0.750 in
$2.87 - $3.20 Request the lead time here
0.375 in
Steel
1.500 in
$3.18 - $3.53 Request the lead time here
0.500 in
Steel
1.500 in
$4.38 - $4.85 Request the lead time here
0.500 in
Steel
4.000 in
$4.56 - $5.09 Request the lead time here
0.375 in
Stainless Steel
2.500 in
$5.16 - $5.75 Request the lead time here
0.375 in
Stainless Steel
3.500 in
$9.95 - $11.04 Request the lead time here
0.500 in
Stainless Steel
1.500 in
$9.57 - $10.64 Request the lead time here
0.500 in
Stainless Steel
1.000 in
$13.32 - $14.78 Request the lead time here
0.500 in
Stainless Steel
6.000 in
$2.52 - $2.82 Request the lead time here
0.187 in
Steel
1.000 in
$2.67 - $2.96 Request the lead time here
0.187 in
Steel
3.000 in
$12.57 - $13.97 Request the lead time here
0.500 in
Stainless Steel
5.000 in
$2.66 - $2.94 Request the lead time here
0.250 in
Steel
1.500 in
$2.99 - $3.32 Request the lead time here
0.312 in
Steel
2.750 in
$2.54 - $2.84 Request the lead time here
0.187 in
Steel
1.250 in
$2.82 - $3.14 Request the lead time here
0.250 in
Steel
3.000 in
$5.30 - $5.90 Request the lead time here
0.500 in
Steel
6.000 in
$3.03 - $3.38 Request the lead time here
0.312 in
Steel
3.000 in
$3.53 - $3.95 Request the lead time here
0.375 in
Steel
4.000 in
  • of 6
N/A - Ring;Pin Diameter - 7.9 mm | 0.312 in; Usable Length - 63.5 mm | 2.500 in; Zinc Plated; Steel

RD5X2500-----21

Price Range
$3.27 - $2.94

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Steel
  • Pin Diameter
    0.312 in
  • Effective Length
    2.500 in
  • Ball Position
    0.375 in
  • Overall Length
    3.125 in
N/A - Ring;Pin Diameter - 9.5 mm | 0.375 in; Usable Length - 19.1 mm | 0.750 in; Zinc Plated; Steel

RD6X0750-----2R

Price Range
$2.73 - $2.46

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Steel
  • Pin Diameter
    0.375 in
  • Effective Length
    0.750 in
  • Ball Position
    0.375 in
  • Overall Length
    1.375 in
N/A - Ring;Pin Diameter - 9.5 mm | 0.375 in; Usable Length - 38.1 mm | 1.500 in; Zinc Plated; Steel

RD6X1500-----2R

Price Range
$3.20 - $2.87

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Steel
  • Pin Diameter
    0.375 in
  • Effective Length
    1.500 in
  • Ball Position
    0.375 in
  • Overall Length
    2.125 in
Detent Pin - Ring;Pin Diameter - 12.7 mm | 0.500 in; Usable Length - 38.1 mm | 1.500 in; Zinc Plated; Steel

RD8X1500-----21

Price Range
$3.53 - $3.18

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Steel
  • Pin Diameter
    0.500 in
  • Effective Length
    1.500 in
  • Ball Position
    0.625 in
  • Overall Length
    2.250 in
N/A - Ring;Pin Diameter - 12.7 mm | 0.500 in; Usable Length - 101.6 mm | 4.000 in; Zinc Plated; Steel

RD8X4000-----21

Price Range
$4.85 - $4.38

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Steel
  • Pin Diameter
    0.500 in
  • Effective Length
    4.000 in
  • Ball Position
    0.625 in
  • Overall Length
    4.750 in
N/A - Ring;Pin Diameter - 9.5 mm | 0.375 in; Usable Length - 63.5 mm | 2.500 in; Natural; Stainless Steel

RD6X2500-----70

Price Range
$5.09 - $4.56

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.375 in
  • Effective Length
    2.500 in
  • Ball Position
    0.375 in
  • Overall Length
    3.125 in
N/A - Ring;Pin Diameter - 9.5 mm | 0.375 in; Usable Length - 88.9 mm | 3.500 in; Natural; Stainless Steel

RD6X3500-----70

Price Range
$5.75 - $5.16

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.375 in
  • Effective Length
    3.500 in
  • Ball Position
    0.375 in
  • Overall Length
    4.125 in
N/A - Ring;Pin Diameter - 12.7 mm | 0.500 in; Usable Length - 38.1 mm | 1.500 in; Natural; Stainless Steel

RD8X1500-----70

Price Range
$11.04 - $9.95

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.500 in
  • Effective Length
    1.500 in
  • Ball Position
    0.625 in
  • Overall Length
    2.250 in
N/A - Ring;Pin Diameter - 12.7 mm | 0.500 in; Usable Length - 25.4 mm | 1.000 in; Natural; Stainless Steel

RD8X1000-----70

Price Range
$10.64 - $9.57

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.500 in
  • Effective Length
    1.000 in
  • Ball Position
    0.625 in
  • Overall Length
    1.750 in
N/A - Ring;Pin Diameter - 12.7 mm | 0.500 in; Usable Length - 152.4 mm | 6.000 in; Natural; Stainless Steel

RD8X6000-----70

Price Range
$14.78 - $13.32

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.500 in
  • Effective Length
    6.000 in
  • Ball Position
    0.625 in
  • Overall Length
    6.750 in
N/A - Ring;Pin Diameter - 4.7 mm | 0.187 in; Usable Length - 25.4 mm | 1.000 in; Zinc Plated; Steel

RD3161000----21

Price Range
$2.82 - $2.52

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Steel
  • Pin Diameter
    0.187 in
  • Effective Length
    1.000 in
  • Ball Position
    0.200 in
  • Overall Length
    1.387 in
N/A - Ring;Pin Diameter - 4.7 mm | 0.187 in; Usable Length - 76.2 mm | 3.000 in; Zinc Plated; Steel

RD3163000----21

Price Range
$2.96 - $2.67

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Steel
  • Pin Diameter
    0.187 in
  • Effective Length
    3.000 in
  • Ball Position
    0.200 in
  • Overall Length
    3.387 in
N/A - Ring;Pin Diameter - 12.7 mm | 0.500 in; Usable Length - 127 mm | 5.000 in; Natural; Stainless Steel

RD8X5000-----70

Price Range
$13.97 - $12.57

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.500 in
  • Effective Length
    5.000 in
  • Ball Position
    0.625 in
  • Overall Length
    5.750 in
N/A - Ring;Pin Diameter - 6.4 mm | 0.250 in; Usable Length - 38.1 mm | 1.500 in; Zinc Plated; Steel

RD4X1500-----2R

Price Range
$2.94 - $2.66

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Steel
  • Pin Diameter
    0.250 in
  • Effective Length
    1.500 in
  • Ball Position
    0.321 in
  • Overall Length
    2.062 in
Detent Pin - Ring;Pin Diameter - 7.9 mm | 0.312 in; Usable Length - 69.9 mm | 2.750 in; Zinc Plated; Steel

RD5X2750-----21

Price Range
$3.32 - $2.99

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Steel
  • Pin Diameter
    0.312 in
  • Effective Length
    2.750 in
  • Ball Position
    0.375 in
  • Overall Length
    3.375 in
N/A - Ring;Pin Diameter - 4.7 mm | 0.187 in; Usable Length - 31.8 mm | 1.250 in; Zinc Plated; Steel

RD3161250----21

Price Range
$2.84 - $2.54

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Steel
  • Pin Diameter
    0.187 in
  • Effective Length
    1.250 in
  • Ball Position
    0.200 in
  • Overall Length
    1.637 in
N/A - Ring;Pin Diameter - 6.4 mm | 0.250 in; Usable Length - 76.2 mm | 3.000 in; Zinc Plated; Steel

RD4X3000-----2R

Price Range
$3.14 - $2.82

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Steel
  • Pin Diameter
    0.250 in
  • Effective Length
    3.000 in
  • Ball Position
    0.321 in
  • Overall Length
    3.562 in
Detent Pin - Ring;Pin Diameter - 12.7 mm | 0.500 in; Usable Length - 152.4 mm | 6.000 in; Zinc Plated; Steel

RD8X6000-----2R

Price Range
$5.90 - $5.30

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Steel
  • Pin Diameter
    0.500 in
  • Effective Length
    6.000 in
  • Ball Position
    0.625 in
  • Overall Length
    6.750 in
N/A - Ring;Pin Diameter - 7.9 mm | 0.312 in; Usable Length - 76.2 mm | 3.000 in; Zinc Plated; Steel

RD5X3000-----21

Price Range
$3.38 - $3.03

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Steel
  • Pin Diameter
    0.312 in
  • Effective Length
    3.000 in
  • Ball Position
    0.375 in
  • Overall Length
    3.625 in
N/A - Ring;Pin Diameter - 9.5 mm | 0.375 in; Usable Length - 101.6 mm | 4.000 in; Zinc Plated; Steel

RD6X4000-----21

Price Range
$3.95 - $3.53

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Steel
  • Pin Diameter
    0.375 in
  • Effective Length
    4.000 in
  • Ball Position
    0.375 in
  • Overall Length
    4.625 in