Menu Search

Detent Pins T-Handle with Lanyard

In production

T-Handle Detent Pins are commonly used to select the weight on fitness equipment and can also be used on many other quick-acting fastening applications.

The pin material is made from Steel, which is an economical material providing good strength. Comes with a Clear Zinc Plating finish for added corrosion resistance.

The T-shaped knob is fitted with a lanyard and will help prevent loss or misplacement, by securing the pin to the equipment. The knob handle offers a large ergonomic design for an easy and comfortable grip. A chamfered tip helps to quickly locate the hole.

  • Pin Material: Grade 2 Low Carbon Steel with Clear Zinc Plating
  • Knob Material: Polypropylene (PP)

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Pin Diameter Pin Material Knob Diameter Usable Length View
$6.83 - $9.08 Request the lead time here
0.250 in
Low Carbon Steel
$5.75 - $7.52 Request the lead time here
0.250 in
Low Carbon Steel
$11.34 - $14.88 Request the lead time here
0.500 in
Low Carbon Steel
$7.14 - $9.38 Request the lead time here
0.375 in
Low Carbon Steel
$8.24 - $10.88 Request the lead time here
0.375 in
Low Carbon Steel
$6.21 - $8.18 Request the lead time here
0.250 in
Low Carbon Steel
Detent Pin - T-Handle with Lanyard;Pin Diameter - 6.4 mm | 0.250 in; Usable Length - 101.6 mm | 4.000 in; Zinc Plated; Low Carbon Steel

KN4X4250TR6DL21

Price Range
$9.08 - $6.83

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    PP
  • Pin Material
    Low Carbon Steel
  • Pin Diameter
    0.250 in
  • With Lanyard?
    Yes
Detent Pin - T-Handle with Lanyard;Pin Diameter - 6.4 mm | 0.250 in; Usable Length - 50.8 mm | 2.000 in; Zinc Plated; Low Carbon Steel

KN4X2250TR6DL21

Price Range
$7.52 - $5.75

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    PP
  • Pin Material
    Low Carbon Steel
  • Pin Diameter
    0.250 in
  • With Lanyard?
    Yes
Detent Pin - T-Handle with Lanyard;Pin Diameter - 12.7 mm | 0.500 in; Usable Length - 82.6 mm | 3.250 in; Zinc Plated; Low Carbon Steel

KN8X3750TR6DL21

Price Range
$14.88 - $11.34

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    PP
  • Pin Material
    Low Carbon Steel
  • Pin Diameter
    0.500 in
  • With Lanyard?
    Yes
Detent Pin - T-Handle with Lanyard;Pin Diameter - 9.5 mm | 0.375 in; Usable Length - 54 mm | 2.125 in; Zinc Plated; Low Carbon Steel

KN6X2500TR6DL21

Price Range
$9.38 - $7.14

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    PP
  • Pin Material
    Low Carbon Steel
  • Pin Diameter
    0.375 in
  • With Lanyard?
    Yes
Detent Pin - T-Handle with Lanyard;Pin Diameter - 9.5 mm | 0.375 in; Usable Length - 79.4 mm | 3.125 in; Zinc Plated; Low Carbon Steel

KN6X3500TR6DL21

Price Range
$10.88 - $8.24

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    PP
  • Pin Material
    Low Carbon Steel
  • Pin Diameter
    0.375 in
  • With Lanyard?
    Yes
Detent Pin - T-Handle with Lanyard;Pin Diameter - 6.4 mm | 0.250 in; Usable Length - 76.2 mm | 3.000 in; Zinc Plated; Low Carbon Steel

KN4X3250TR6DL21

Price Range
$8.18 - $6.21

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    PP
  • Pin Material
    Low Carbon Steel
  • Pin Diameter
    0.250 in
  • With Lanyard?
    Yes