Threaded Detent Pins can be used on a variety of applications. The threaded ends can be equipped with a knob, handle, or secured to a work surface. They provide an economical and convenient way to adjust or remove accessories on equipment.
The pin material is made from Steel, which is an economical material providing good strength. Comes with a Clear Zinc Plating finish for added corrosion resistance.
They feature a chamfered tip that assists in quickly locating a hole, and the spring-loaded detent ball provides a handy and dependable quick-release mechanism that retracts when you push or pull the pin.
We have a wide range of standard threads, pin diameters and usable lengths to most any application. Other configurations, materials, and customizations are available upon request.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Pin Diameter | Pin Material | Usable Length | Thread Size | View |
---|---|---|---|---|---|---|---|
Request the lead time here |
0.500 in
12.7 mm
|
Steel
|
2.500 in
63.5 mm
|
3/8-16
|
|||
Request the lead time here |
0.250 in
6.4 mm
|
Steel
|
3.000 in
76.2 mm
|
1/4-20
|
|||
Request the lead time here |
0.250 in
6.4 mm
|
Steel
|
2.000 in
50.8 mm
|
1/4-20
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue