Quantity | Unit price |
---|---|
500 - 4999 | $0.5552 |
5000 - 9999 | $0.3174 |
10000 - 19999 | $0.3009 |
20000 + | $0.2871 |
Compatible Hole Diameter | 16.0 mm |
---|---|
Compatible Hole Diameter | 0.63 in |
Inside Diameter | 12.5 mm |
Inside Diameter | 0.492 in |
Overall Diameter | 22.0 mm |
Overall Diameter | 0.866 in |
Overall Height | 7.9 mm |
Overall Height | 0.311 in |
Panel Thickness | 2.4 mm |
Panel Thickness | 0.094 in |
Colour | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Type | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.