Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.
These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Maximum Temperature | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| 1000 In stock |
1.377 in
35 mm
|
425 °F
218.3 °C
|
0.187 in
4.7 mm
|
|||
| 20750 In stock |
0.974 in
24.7 mm
|
600 °F
315.6 °C
|
0.315 in
8 mm
|
|||
| Request the lead time here |
0.950 in
24.1 mm
|
425 °F
218.3 °C
|
0.438 in
11.1 mm
|
|||
| Request the lead time here |
1.180 in
30 mm
|
425 °F
218.3 °C
|
0.531 in
13.5 mm
|
|||
| 1739 In stock |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.180 in
4.6 mm
|
|||
| Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.240 in
6.1 mm
|
|||
| 40000 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.302 in
7.7 mm
|
|||
| Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.343 in
8.7 mm
|
|||
| Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.365 in
9.3 mm
|
|||
| 437 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.396 in
10.1 mm
|
|||
| 7750 In stock |
0.910 in
23.1 mm
|
425 °F
218.3 °C
|
0.255 in
6.5 mm
|
|||
| 1000 In stock |
1.180 in
30 mm
|
425 °F
218.3 °C
|
0.433 in
11 mm
|
|||
| 4361 In stock |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.521 in
13.2 mm
|
|||
| Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.552 in
14 mm
|
|||
| Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.590 in
15 mm
|
|||
| 1000 In stock |
0.910 in
23.1 mm
|
600 °F
315.6 °C
|
0.255 in
6.5 mm
|
|||
| 7300 In stock |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.302 in
7.7 mm
|
|||
| Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.320 in
8.1 mm
|
|||
| Request the lead time here |
1.215 in
30.9 mm
|
425 °F
218.3 °C
|
0.451 in
11.5 mm
|
|||
| Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.450 in
11.4 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue