Edge Locking Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $2.1802 - $2.6161 | 26000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.063 - 0.07 in
1.6 - 1.78 mm
|
0.047 - 0.105 in
1.2 - 2.67 mm
|
0.252 in
6.4 mm
|
||
| $2.268 - $2.7218 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.079 - 0.07 in
2.0 - 1.78 mm
|
0.047 - 0.105 in
1.2 - 2.67 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue