Menu Search

Eye Bolt - Plastic Eye Bolt

In stock

Plastic Eye Bolts are lightweight, durable and resistant to corrosion, making them ideal for use in harsh environments and outdoor applications. The looped head of the bolt allows it to be easily attached to a rope or cable.

It has excellent dielectric properties, making them a safe option for use in electrical applications. Used in industries such as construction, and furniture applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
17 results
Product SKUs information
Item Code Price range Availability Thread Size Eye Inside Diameter Overall Length Thread Length View
$0.4539 - $0.6224 Request the lead time here
1/4-20
1.250 in
$0.4412 - $0.605 Request the lead time here
1/4-20
1.250 in
$0.4994 - $0.6846 Request the lead time here
5/16-18
0.875 in
$0.4587 - $0.6293 Request the lead time here
1/4-20
1.250 in
$0.5993 - $0.822 500 In stock
3/8-16
1.250 in
$0.3896 - $0.5342 20500 In stock
1/4-20
0.875 in
$0.4538 - $0.6224 Request the lead time here
5/16-18
0.875 in
$0.6255 - $0.8579 11500 In stock
3/8-16
1.500 in
$0.4896 - $0.6717 11500 In stock
5/16-18
1.250 in
$0.1457 - $0.1997 3500 In stock
#10-24
0.875 in
$0.1335 - $0.183 37000 In stock
#8-32
1.000 in
$0.4127 - $0.566 Request the lead time here
1/4-20
1.250 in
$0.5475 - $0.7509 6000 In stock
3/8-16
0.875 in
$0.401 - $0.5501 500 In stock
1/4-20
1.250 in
$0.1239 - $0.1698 1000 In stock
#6-32
0.625 in
$0.7032 - $0.9645 3479 In stock
3/8-16
2.500 in
$0.4286 - $0.5879 Request the lead time here
1/4-20
0.875 in
Eye Bolt 1/4-20 0.500 in 1.000 in Nylon 6/6 Black

0125020EYEB200B

Price Range
$0.6224 - $0.4539

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    1/4-20
  • Colour
    Black
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Eye Bolt 1/4-20 0.500 in 1.000 in Nylon 6/6 Black

0125020EYEB150B

Price Range
$0.605 - $0.4412

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    1/4-20
  • Colour
    Black
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Eye Bolt 5/16-18 0.625 in 1.250 in Nylon 6/6 Black

0131218EYEB100B

Price Range
$0.6846 - $0.4994

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    5/16-18
  • Colour
    Black
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Eye Bolt 1/4-20 0.500 in 1.000 in Nylon 6/6 Natural

0125020EYEB400

Price Range
$0.6293 - $0.4587

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Eye Bolt 3/8-16 0.750 in 1.500 in Nylon 6/6 Natural

0137516EYEB200

Price Range
$0.822 - $0.5993

Stock Levels
500 In stock
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Eye Bolt 1/4-20 0.500 in 1.000 in Nylon 6/6 Natural

0125020EYEB100

Price Range
$0.5342 - $0.3896

Stock Levels
20500 In stock
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Eye Bolt 5/16-18 0.625 in 1.250 in Nylon 6/6 Natural

0131218EYEB100

Price Range
$0.6224 - $0.4538

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    5/16-18
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Eye Bolt 3/8-16 0.750 in 1.500 in Nylon 6/6 Natural

0137516EYEB250

Price Range
$0.8579 - $0.6255

Stock Levels
11500 In stock
Attributes
  • Thread Length
    1.500 in
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Eye Bolt 5/16-18 0.625 in 1.250 in Nylon 6/6 Natural

0131218EYEB200

Price Range
$0.6717 - $0.4896

Stock Levels
11500 In stock
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    5/16-18
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Eye Bolt #10-24 0.375 in 0.750 in Nylon 6/6 Natural

0101024EYEB100

Price Range
$0.1997 - $0.1457

Stock Levels
3500 In stock
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Eye Bolt #8-32 0.250 in 0.575 in Nylon 6/6 Natural

0100832EYEB112

Price Range
$0.183 - $0.1335

Stock Levels
37000 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Eye Bolt 1/4-20 0.500 in 1.000 in Nylon 6/6 Natural

0125020EYEB200

Price Range
$0.566 - $0.4127

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Eye Bolt 3/8-16 0.750 in 1.500 in Nylon 6/6 Natural

0137516EYEB100

Price Range
$0.7509 - $0.5475

Stock Levels
6000 In stock
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Eye Bolt 1/4-20 0.500 in 1.000 in Nylon 6/6 Natural

0125020EYEB150

Price Range
$0.5501 - $0.401

Stock Levels
500 In stock
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Eye Bolt #6-32 0.250 in 0.500 in Nylon 6/6 Natural

0100632EYEB075

Price Range
$0.1698 - $0.1239

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Eye Bolt 3/8-16 0.750 in 1.500 in Nylon 6/6 Natural

0137516EYEB400

Price Range
$0.9645 - $0.7032

Stock Levels
3479 In stock
Attributes
  • Thread Length
    2.500 in
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
Eye Bolt 1/4-20 0.500 in 1.000 in Nylon 6/6 Black

0125020EYEB100B

Price Range
$0.5879 - $0.4286

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    1/4-20
  • Colour
    Black
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66