Quantity | Unit price |
---|---|
1000 - 9999 | $0.4773 |
10000 - 24999 | $0.4376 |
25000 + | $0.404 |
Fan Thickness Range | 10.0 - 25.0 mm |
---|---|
Fan Thickness Range | 0.394 - 0.984 in |
Head Diameter | 10.0 mm |
Head Diameter | 0.394 in |
Maximum Fan Thickness | 25.0 mm |
Maximum Fan Thickness | 0.984 in |
Maximum Operating Temperature | 150 °C |
Maximum Operating Temperature | 302 °F |
Minimum Fan Thickness | 10.0 mm |
Minimum Fan Thickness | 0.394 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness | 0.8 mm |
Minimum Panel Thickness | 0.031 in |
Operating Temperature Range | -40 - 150 °C |
Operating Temperature Range | -40 - 302 °F |
Overall Length | 83.5 mm |
Overall Length | 3.287 in |
Colour | Black |
Full Material | Silicone Rubber |
Material | Rubber |
Type | One End, Multi Panel, Breakaway - Flexible |
Hardness | 40 (Shore A) |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.