Quantity | Unit price |
---|---|
40 - 999 | $5.2011 |
1000 + | $2.5245 |
Fan Size | 92.0 mm |
---|---|
Fan Size | 92.0 mm |
Hole Diameter | 4.5 mm |
Hole Diameter | 0.177 in |
Hole Spacing Length | 82.5 mm |
Hole Spacing Length | 3.248 in |
Maximum Operating Temperature | 95 °C |
Maximum Operating Temperature | 203 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness | 3.7 mm |
Minimum Panel Thickness | 0.146 in |
Operating Temperature Range | -40 - 95 °C |
Operating Temperature Range | -40 - 203 °F |
Overall Length | 92.0 mm |
Overall Length | 3.622 in |
Colour | Black |
Full Material | Poly(Acrylonitrile Butadiene Styrene) |
Material | ABS |
Type | 4 Sides - Rigid |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.