Menu Search

Fan Rivets, Snap

In stock

These snap rivets are designed to mount fans eliminating the need for a screw nut combination. Prongs expand to hold securely as pin is driven in, single-operation mounting saves time and money.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
$0.4161 - $0.473 15000 In stock
- Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in; Compatible Panel Thickness Range 20.5 - 21.5 mm | 0.807 - 0.846 in; Black; Nylon 6

SR-3230B

Price Range
$0.473 - $0.4161

Stock Levels
15000 In stock
Attributes
  • Anchor Length
    0.906 in
  • Minimum Panel Thickness
    0.807 in
  • Colour
    Black
  • Full Material
    Polyamide
  • Material
    Nylon 6