Quantity | Unit price |
---|---|
1 - 9 | $1,088.25 |
10 - 24 | $979.50 |
25 + | $881.55 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Accessory Type | Tubing |
---|---|
Colour | Black |
Full Material | Polybutylene Terephthalate |
Includes | 1 Reel of 100 metres |
Material | PBT |
Material Flammability Standard | UL94 V-0 |
Priced Per | Reel |
Type | Optical |
Package Quantity | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.