Menu Search

Fibre Clips - 16 Slot - 3.9mm, 3.4mm, 2.9mm

In stock

Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed to hold 16 cables in place in 3 different clips of 4, 6 and 6 components, which can be separated. The smallest clip is for 3.9 mm fibre; the others are 3.4 mm and 2.9 mm.

They are easy to install and remove by clip-on or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
$9.0606 - $9.0606 100 In stock
16 Slot Fibre Clip - Clip In;Adhesive ; ; Overall Height 5.5 mm | 0.217 in ;

EFA04-18-ASS

Price Range
$9.0606 - $9.0606

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-0
  • Mounting Method
    Clip in;Adhesive