Menu Search

Fibre Clips - 24 Slot, Splice Holder

In stock

These Fibre Clips are used to organise and protect fibre optic cables. Their flexible wings may accommodate up to 24 splices or components, with each slot holding up to two.

Without an adhesive back, installing and removing using a #4 or M3 screw is simple. The clips create a secure and organised setting that reduces the possibility of cable damage, tangles, and signal loss. Commonly used in telecommunications, data centres, security systems, and manufacturing applications.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
$0.9543 - $1.2049 Request the lead time here
Fibre Clip - Non Adhesive ; ; Overall Height 9.0 mm | 0.354 in ; Style 1

OFSH2-24-2

Price Range
$1.2049 - $0.9543

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-0
  • Mounting Method
    Non Adhesive