Menu Search

Fibre Clips - 3 & 5 Slot, 6 & 9 Cables, 2mm, Snap In

In stock

These Fibre Clips are used to secure and control fibre optic wires. They are available in two different options. One has three slots that can store up to six separate 2mm fibres, and another has five slots that can hold up to nine individual fibres. In addition, it features an anti-rotation pin that prevents fibre kinking due to the bracket turning in the mounting hole.

The snap-in functionality of these clips simplifies installation, allowing for quick and easy wire management. They are meant to securely hold the cables, reducing stress and strain on the fragile fibres. This decreases the possibility of cable bends, kinks, or breakage, protecting the integrity and performance of your wires over time. Used in various applications, including data centres, industrial settings, and telecom facilities.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Number of Positions Cable Diameter Hole Diameter Panel Thickness Number of Slots View
$0.5543 - $0.665 2000 In stock
0.311 in
0.25 in
5
$0.5235 - $0.6279 Request the lead time here
0.311 in
0.25 in
3
Fibre Clip 7.9 mm 6.4 mm 2.2 mm, 4.0 mm Natural Nylon 6/6

OFB-BH-9-19

Price Range
$0.665 - $0.5543

Stock Levels
2000 In stock
Attributes
  • Hole Diameter
    0.311 in
  • Overall Height
    0.618 in
  • Overall Width
    0.992 in
  • Panel Thickness
    0.25 in
  • Colour
    Natural
Fibre Clip 7.9 mm 6.4 mm 2.2 mm Natural Nylon 6/6

OFB-BH-6-19

Price Range
$0.6279 - $0.5235

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.311 in
  • Overall Height
    0.65 in
  • Overall Width
    0.551 in
  • Panel Thickness
    0.25 in
  • Colour
    Natural