Menu Search

Fibre Clips - 3 Slot, 6 Cables, 3mm, Adhesive Mount

In stock

These Fibre Clips are used to secure and control fibre optic wires. It contains three slots that can store a total of six 3mm fibres. In addition, it features a side brackets that allow several clips to be connected.

The adhesive backing enables simple installation on various surfaces, avoiding the need for additional tools or complicated mounting methods. They are designed to securely hold the cables, reducing stress and strain on the fragile fibres. This reduces the likelihood of cable bends, kinks, or breakage, preserving the integrity and performance of your wires over time. Used in various applications, including data centres, industrial settings, and telecom facilities.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
$0.2241 - $0.2829 10000 In stock
Fibre Clip - Adhesive ; ; Overall Height 7.6 mm | 0.299 in ;

OFEB-3-19

Price Range
$0.2829 - $0.2241

Stock Levels
10000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-0
  • Mounting Method
    Adhesive