Menu Search

Fibre Clips - 4 Slot - 3.9mm

In stock

These Fibre Clips are used to secure and control fibre optic wires. It has four slots that can hold four 3.9mm fibres. Furthermore, they can be part of the bigger EFA04 18 fibre clip, which can be disassembled to make independent clips, giving them a lot of adaptability.

They are intended to securely hold the cables, reducing stress and strain on the fragile fibres. This decreases the likelihood of cable bends, kinks, or breaks, protecting the integrity and performance of your wires over time. Used in various applications, including data centres, industrial settings, and telecommunications infrastructure.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Number of Positions Cable Diameter Overall Length Mounting Method Overall Width View
$3.7829 - $4.2987 Request the lead time here
4
Clip On
$5.3378 - $6.0657 1400 In stock
4
Clip in;Adhesive
Fibre Clip - Clip On ; ; Overall Height 5.5 mm | 0.217 in ;

EFA04-71-003

Price Range
$4.2987 - $3.7829

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-0
  • Mounting Method
    Clip On
Fibre Clip - Clip in;Adhesive ; ; Overall Height 5.5 mm | 0.217 in ;

EFA04-71-P03

Price Range
$6.0657 - $5.3378

Stock Levels
1400 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-0
  • Mounting Method
    Clip in;Adhesive