Menu Search

Fibre Clips - 4 Slot, 3mm, Adhesive Mount

In stock

Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It holds up to four 3mm cables, with each slot able to hold one cable.

They are easy to install and remove by adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
$0.2821 - $0.3562 1000 In stock
Fibre Clip - Adhesive ; ; Overall Height 5.9 mm | 0.232 in ;

OFHB3-4-19A-RT

Price Range
$0.3562 - $0.2821

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-0
  • Mounting Method
    Adhesive