Menu Search

Fibre Clips - 4 Slot, 8 Cables, 3mm, Snap In

In stock

Fibre Clips are used to attach and organise fibre optic cables in fibre optic installations, preventing unwanted movement and protecting them from damage and stress. It can accommodate up to eight 3mm cables, with each of the four slots holding two wires.

The anti-rotation pin keeps the fibre from twisting as a result of the bracket twisting in the mounting hole. They are simple to install by simply snapping them into the panel or hole. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
$0.4679 - $0.6831 11000 In stock
Fibre Clip 4.7 mm 1.6 mm 3.0 mm Natural Nylon 6/6

OFB3P-4-19

Price Range
$0.6831 - $0.4679

Stock Levels
11000 In stock
Attributes
  • Hole Diameter
    0.185 in
  • Overall Width
    0.941 in
  • Panel Thickness
    0.063 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6