Menu Search

Fibre Clips - 6 Slot - 3.4mm, 2.9mm

In stock

Fibre Clips are used in fibre optic systems to attach and arrange fibre optic cables, avoiding unwanted movement and protecting them from damage and stress. This reduces the possibility of cable bends, kinks, or breakage, so preserving the integrity and performance of wires over time.

It has 6 slots divided into 3 clips that carry 2, 2, and 2 components. The range includes fibre clips for managing 3.4mm cables as well as those for organising 2.9mm cables.

They are easy to install by simply clipping into the panel or hole. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Hole Diameter Mounting Method View
$3.4407 - $3.4407 200 In stock
Clip On
$3.4407 - $3.4407 300 In stock
Clip On
$5.2949 - $5.2949 Request the lead time here
Clip in;Adhesive
Fibre Clip - Clip On ; Hole Diameter 2.9 mm | 0.114 in ; Overall Height 5.5 mm | 0.217 in ; Style 1

EFA04-71-001

Price Range
$3.4407 - $3.4407

Stock Levels
200 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-0
  • Mounting Method
    Clip On
Fibre Clip - Clip On ; Hole Diameter 3.4 mm | 0.134 in ; Overall Height 5.5 mm | 0.217 in ; Style 2

EFA04-71-002

Price Range
$3.4407 - $3.4407

Stock Levels
300 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-0
  • Mounting Method
    Clip On
Fibre Clip - Clip in;Adhesive ; Hole Diameter 3.4 mm | 0.134 in ; Overall Height 5.5 mm | 0.217 in ; Style 1

EFA04-71-P01

Price Range
$5.2949 - $5.2949

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-0
  • Mounting Method
    Clip in;Adhesive