Menu Search

Fibre Guides - Corner

In stock

The Fibre Management range supports many low profile fibre reels for spooling excess fibre onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. The range also offers stacking pillars and stand-offs which can be used to stack multiple reels for compact spooling of multiple runs of fibre. Fibre Guides are used to assist with reeling and corner guides maintain a bending radius through a 90 degree turn

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Radius Mounting Method Overall Height View
$7.0568 - $8.019 1200 In stock
40.0 mm
Screw
$5.5056 - $6.2568 Request the lead time here
40.0 mm
Snap Fit
$6.3045 - $7.1639 200 In stock
30.0 - 37.0 mm
Snap Fit
$7.4073 - $8.4173 500 In stock
40.0 mm
Adhesive
$5.7999 - $6.5907 400 In stock
30.0 - 37.0 mm
Snap Fit
$6.7665 - $7.6896 900 In stock
35.0 mm
Snap Fit
$6.3045 - $7.1639 800 In stock
30.0 mm
Snap Fit
0.472 in
$5.391 - $6.1262 100 In stock
35.0 mm
Snap Fit
$6.0483 - $6.8733 800 In stock
30.0 -37.0 mm
Adhesive
$4.6898 - $5.3294 1201 In stock
30.5 mm
Screw
$7.0568 - $8.019 600 In stock
35.0 mm
Adhesive
$6.0483 - $6.8733 Request the lead time here
30.0 mm
Screw
$5.0844 - $5.7779 500 In stock
30.0 mm
Snap Fit
$6.5745 - $7.4709 300 In stock
30.0 mm
Adhesive
$4.7777 - $5.4291 200 In stock
35.0 mm
Screw
$5.0844 - $5.7779 500 In stock
30.0 mm
Adhesive
$6.2678 - $7.1223 Request the lead time here
30.0 mm
Screw
$6.4869 - $7.3715 300 In stock
35.0 mm
Screw
$5.2598 - $5.9766 200 In stock
40.0 mm
Screw
$5.4266 - $6.1667 300 In stock
30.0 - 37.0 mm
Screw
  • of 2
Fibre Guide - Mounting Method Screw ; Radius 40.0 mm ; Overall Height 12.0 mm | 0.472 in

EFA04-34-006

Price Range
$8.019 - $7.0568

Stock Levels
1200 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Includes
    Nothing Included
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Fibre Guide - Mounting Method Snap Fit ; Radius 40.0 mm ; Overall Height 4.8 mm | 0.189 in

EFA04-34-R03

Price Range
$6.2568 - $5.5056

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Includes
    Rivets
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Fibre Guide - Mounting Method Snap Fit ; Radius 30.0 - 37.0 mm ; Overall Height 8.0 mm | 0.315 in

EFA04-34-R10

Price Range
$7.1639 - $6.3045

Stock Levels
200 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Includes
    Rivets
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Fibre Guide - Mounting Method Adhesive ; Radius 40.0 mm ; Overall Height 12.0 mm | 0.472 in

EFA04-34-P06

Price Range
$8.4173 - $7.4073

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Includes
    Adhesive Pad
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Fibre Guide - Mounting Method Snap Fit ; Radius 30.0 - 37.0 mm ; Overall Height 5.5 mm | 0.217 in

EFA04-34-R07

Price Range
$6.5907 - $5.7999

Stock Levels
400 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Includes
    Rivets
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Fibre Guide - Mounting Method Snap Fit ; Radius 35.0 mm ; Overall Height 12.0 mm | 0.472 in

EFA04-34-R05

Price Range
$7.6896 - $6.7665

Stock Levels
900 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Includes
    Rivets
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Fibre Guide - Mounting Method Snap Fit ; Radius 30.0 mm ; Overall Height 12.0 mm | 0.472 in

EFA04-34-R04

Price Range
$7.1639 - $6.3045

Stock Levels
800 In stock
Attributes
  • Distance Between Fixing Holes
    0.453 in
  • Hole Diameter
    0.142 in
  • Overall Height
    0.472 in
  • Colour
    Black
  • Full Material
    Polyamide 6
Fibre Guide - Mounting Method Snap Fit ; Radius 35.0 mm ; Overall Height 4.8 mm | 0.189 in

EFA04-34-R02

Price Range
$6.1262 - $5.391

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Includes
    Rivets
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Fibre Guide - Mounting Method Adhesive ; Radius 30.0 -37.0 mm ; Overall Height 5.5 mm | 0.217 in

EFA04-34-P07

Price Range
$6.8733 - $6.0483

Stock Levels
800 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Includes
    Adhesive Pad
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Fibre Guide - Mounting Method Screw ; Radius 30.5 mm ; Overall Height 5.0 mm | 0.197 in

EFA04-34-001

Price Range
$5.3294 - $4.6898

Stock Levels
1201 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Includes
    Nothing Included
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Fibre Guide - Mounting Method Adhesive ; Radius 35.0 mm ; Overall Height 12.0 mm | 0.472 in

EFA04-34-P05

Price Range
$8.019 - $7.0568

Stock Levels
600 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Includes
    Adhesive Pad
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Fibre Guide - Mounting Method Screw ; Radius 30.0 mm ; Overall Height 12.0 mm | 0.472 in

EFA04-34-004

Price Range
$6.8733 - $6.0483

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Includes
    Nothing Included
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Fibre Guide - Mounting Method Snap Fit ; Radius 30.0 mm ; Overall Height 5.0 mm | 0.197 in

EFA04-34-R01

Price Range
$5.7779 - $5.0844

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Includes
    Rivets
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Fibre Guide - Mounting Method Adhesive ; Radius 30.0 mm ; Overall Height 8.0 mm | 0.315 in

EFA04-34-P10

Price Range
$7.4709 - $6.5745

Stock Levels
300 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Includes
    Adhesive Pad
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Fibre Guide - Mounting Method Screw ; Radius 35.0 mm ; Overall Height 4.8 mm | 0.189 in

EFA04-34-002

Price Range
$5.4291 - $4.7777

Stock Levels
200 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Includes
    Nothing Included
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Fibre Guide - Mounting Method Adhesive ; Radius 30.0 mm ; Overall Height 5.0 mm | 0.197 in

EFA04-34-P01

Price Range
$5.7779 - $5.0844

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Includes
    Adhesive Pad
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Fibre Guide - Mounting Method Screw ; Radius 30.0 mm ; Overall Height 8.0 mm | 0.315 in

EFA04-34-010

Price Range
$7.1223 - $6.2678

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Includes
    Nothing Included
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Fibre Guide - Mounting Method Screw ; Radius 35.0 mm ; Overall Height 12.0 mm | 0.472 in

EFA04-34-005

Price Range
$7.3715 - $6.4869

Stock Levels
300 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Includes
    Nothing Included
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Fibre Guide - Mounting Method Screw ; Radius 40.0 mm ; Overall Height 4.8 mm | 0.189 in

EFA04-34-003

Price Range
$5.9766 - $5.2598

Stock Levels
200 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Includes
    Nothing Included
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
Fibre Guide - Mounting Method Screw ; Radius 30.0 - 37.0 mm ; Overall Height 5.5 mm | 0.216 in

EFA04-34-007

Price Range
$6.1667 - $5.4266

Stock Levels
300 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
  • Mounting Method
    Screw