Quantity | Unit price |
---|---|
1 - 2 | $658.60 |
3 - 4 | $642.10 |
5 - 9 | $625.70 |
10 + | $605.10 |
Inside Diameter | 34.9 mm |
---|---|
Inside Diameter | 1.375 in |
Roll Length | 15.2 m |
Roll Length | 50 ft |
Colour | Red |
Full Material | Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre |
Inner Material | Fibreglass |
Material | Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.