Fire Protection sleeves have excellent elasticity and are great for protecting or bundling hoses, tubes and cables in a variety of hostile environments. We have two styles of Firesleeve. Our basic Firesleeve that is assembled by sliding it over the end of the fitting or hose all the way until the hose assembly is covered, or our new style which has a hook and loop design that allows for easy installation and removal without having to disconnect the hose assembly. The insultation properties on both styles provide workers with effective protection against burns from hot hoses and reduces heat energy loss. They can withstand intense radiant heat and flame continuously up to 500 F or 3000 F for up to 30 seconds. They will immediately shed splash and canwithstand repeated exposure to shed splash of molten steel, aluminum and glass.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | |
---|---|---|---|---|
$974.20 - $1,025.50 | Request the lead time here |
1.250 in
31.8 mm
|
||
$1,338.90 - $1,409.10 | Request the lead time here |
2.000 in
50.8 mm
|
||
$835.60 - $879.30 | Request the lead time here |
2.375 in
60.3 mm
|
||
$1,207.80 - $1,270.50 | Request the lead time here |
3.375 in
85.7 mm
|
||
$300.10 - $385.90 | Request the lead time here |
0.787 in
20.0 mm
|
||
$240.20 - $308.80 | Request the lead time here |
0.63 in
16.0 mm
|
||
$345.20 - $443.80 | Request the lead time here |
0.984 in
25.0 mm
|
||
$180.10 - $231.50 | 4 In stock |
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.