Quantity | Unit price |
---|---|
1 - 61 | $1.3259 |
62 - 124 | $0.6029 |
125 - 249 | $0.4229 |
250 - 1249 | $0.2402 |
1250 - 2499 | $0.224 |
2500 + | $0.2145 |
Fitting Height | 6.6 mm |
---|---|
Fitting Height | 0.260 in |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Colour | Natural |
Compatible Thread Sizes (All) | 3/8 |
Fitting Style | Push Fit |
Full Material | Silicone |
Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.