Menu Search

Flange Protector Washers

In stock

Flange Protector Washers are used with washers to securely fasten flange protector discs to the flange face of pipe applications. They can be used to secure the Full-Face Flange Protectors that are available to buy separately.

Two robust material options. Steel is rust and corrosion and HDPE has good low temperature properties, as well as good chemical resistance. Both are good choices for outdoor applications.

  • Material: High-Density Polyethylene (HDPE) and Galvanized Steel
  • Color: Black and Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Overall Diameter View
$0.4241 - $1.6407 8460 In stock
1.750 in
$0.3612 - $1.4034 23990 In stock
1.750 in
$0.5835 - $2.2718 13714 In stock
1.375 in
Flange Protector Washer - Overall Diameter 44.5 mm | 1.750 in ; HDPE ; Black

WAS1-3/4A

Price Range
$1.6407 - $0.4241

Stock Levels
8460 In stock
Attributes
  • Overall Diameter
    1.750 in
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Flange Protector Washer - Overall Diameter 44.5 mm | 1.750 in ; Steel ; Silver

WAS1-3/4B

Price Range
$1.4034 - $0.3612

Stock Levels
23990 In stock
Attributes
  • Overall Diameter
    1.750 in
  • Colour
    Silver
  • Full Material
    Galvanized Steel
  • Material
    Steel
Flange Protector Washer - Overall Diameter 34.9 mm | 1.375 in ; HDPE ; Black

WAS1-3/8A

Price Range
$2.2718 - $0.5835

Stock Levels
13714 In stock
Attributes
  • Overall Diameter
    1.375 in
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Material
    HDPE