Menu Search

Flanged Caps

In stock

Flanged Caps are designed to cover and protect the threads of tube, pipe or rod studs. Used in the automotive, construction, engineering and air conditioning industries.

They are used to protect from damage, dirt, moisture and other contaminants. Easy to install and remove with automated equipment or by hand, providing a snug and secure fit.

  • Material: LDPE
  • Colour: Natural, Orange, Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
64 results
Product SKUs information
Item Code Price range Availability D Colour d1 H View
$0.3347 - $1.9373 450 In stock
1.738 in
Natural
1.669 in
0.835 in
$0.2091 - $1.2108 350 In stock
1.941 in
Orange
1.87 in
0.960 in
$0.0887 - $0.5127 5900 In stock
0.794 in
Orange
0.72 in
0.688 in
$0.0789 - $0.4569 9652 In stock
0.677 in
Natural
0.606 in
0.750 in
$0.0965 - $0.5582 20 In stock
0.926 in
Natural
0.866 in
0.690 in
$0.1974 - $1.1427 23854 In stock
0.925 in
Natural
0.618 in
0.472 in
$0.2132 - $1.2345 429 In stock
1.587 in
Natural
1.283 in
0.689 in
$0.0564 - $0.3264 44908 In stock
0.81 in
Natural
0.531 in
0.530 in
$0.071 - $0.4115 37594 In stock
0.621 in
Natural
0.551 in
0.490 in
$0.138 - $0.7994 891 In stock
1.092 in
Orange
1.031 in
1.062 in
$0.1581 - $0.9147 24558 In stock
1.372 in
Natural
1.303 in
0.760 in
$0.4721 - $2.7329 444 In stock
2.064 in
Orange
1.87 in
1.085 in
$0.0506 - $0.2922 5697 In stock
0.428 in
Orange
0.366 in
0.590 in
$0.0615 - $0.3557 17782 In stock
0.492 in
Natural
0.429 in
0.590 in
ECM10A $0.1326 - $0.7683 14000 In stock
0.531 in
Natural
0.386 in
0.665 in
$0.2024 - $1.172 31400 In stock
1.004 in
Natural
0.697 in
0.472 in
$0.2172 - $1.2572 176 In stock
1.752 in
Natural
1.48 in
0.748 in
$0.0651 - $0.3774 84444 In stock
0.937 in
Natural
0.669 in
0.530 in
$0.1758 - $1.0178 2099 In stock
1.937 in
Natural
1.654 in
0.970 in
$0.1131 - $0.6548 Request the lead time here
0.748 in
Orange
0.677 in
0.880 in
  • of 4
Flanged Cap - ; Inside Diameter 42.4 mm | 1.668 in; LDPE; Natural

E1-11/16B

Price Range
$1.9373 - $0.3347

Stock Levels
450 In stock
Attributes
  • D
    1.738 in
  • d1
    1.669 in
  • H
    0.835 in
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap - ; Inside Diameter 47.5 mm | 1.871 in; LDPE; Orange

E1-7/8B

Price Range
$1.2108 - $0.2091

Stock Levels
350 In stock
Attributes
  • D
    1.941 in
  • d1
    1.87 in
  • H
    0.960 in
  • Full Material
    Low Density Polyethylene
  • Colour
    Orange
Flanged Cap - ; Inside Diameter 18.3 mm | 0.720 in; LDPE; Orange

E3/4B

Price Range
$0.5127 - $0.0887

Stock Levels
5900 In stock
Attributes
  • D
    0.794 in
  • d1
    0.72 in
  • H
    0.688 in
  • Full Material
    Low Density Polyethylene
  • Colour
    Orange
Flanged Cap - ; Inside Diameter 15.4 mm | 0.606 in; LDPE; Natural

E5/8B

Price Range
$0.4569 - $0.0789

Stock Levels
9652 In stock
Attributes
  • D
    0.677 in
  • d1
    0.606 in
  • H
    0.750 in
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap - ; Inside Diameter 21.9 mm | 0.864 in; LDPE; Natural

E7/8SA

Price Range
$0.5582 - $0.0965

Stock Levels
20 In stock
Attributes
  • D
    0.926 in
  • d1
    0.866 in
  • H
    0.690 in
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap - ; Inside Diameter 15.7 mm | 0.618 in; LDPE; Natural

ECM16A

Price Range
$1.1427 - $0.1974

Stock Levels
23854 In stock
Attributes
  • D
    0.925 in
  • d1
    0.618 in
  • H
    0.472 in
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap - ; Inside Diameter 32.6 mm | 1.283 in; LDPE; Natural

ECM33A

Price Range
$1.2345 - $0.2132

Stock Levels
429 In stock
Attributes
  • D
    1.587 in
  • d1
    1.283 in
  • H
    0.689 in
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap - ; Inside Diameter 13.5 mm | 0.533 in; LDPE; Natural

ECS0250A

Price Range
$0.3264 - $0.0564

Stock Levels
44908 In stock
Attributes
  • D
    0.81 in
  • d1
    0.531 in
  • H
    0.530 in
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap - ; Inside Diameter 14 mm | 0.551 in; LDPE; Natural

E9/16A

Price Range
$0.4115 - $0.071

Stock Levels
37594 In stock
Attributes
  • D
    0.621 in
  • d1
    0.551 in
  • H
    0.490 in
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap - ; Inside Diameter 26.2 mm | 1.030 in; LDPE; Orange

E1-1/16A

Price Range
$0.7994 - $0.138

Stock Levels
891 In stock
Attributes
  • D
    1.092 in
  • d1
    1.031 in
  • H
    1.062 in
  • Full Material
    Low Density Polyethylene
  • Colour
    Orange
Flanged Cap - ; Inside Diameter 33.1 mm | 1.302 in; LDPE; Natural

E1-5/16B

Price Range
$0.9147 - $0.1581

Stock Levels
24558 In stock
Attributes
  • D
    1.372 in
  • d1
    1.303 in
  • H
    0.760 in
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap - ; Inside Diameter 50.6 mm | 1.994 in; LDPE; Orange

E2A

Price Range
$2.7329 - $0.4721

Stock Levels
444 In stock
Attributes
  • D
    2.064 in
  • d1
    1.87 in
  • H
    1.085 in
  • Full Material
    Low Density Polyethylene
  • Colour
    Orange
Flanged Cap - ; Inside Diameter 9.2 mm | 0.364 in; LDPE; Orange

E3/8A

Price Range
$0.2922 - $0.0506

Stock Levels
5697 In stock
Attributes
  • D
    0.428 in
  • d1
    0.366 in
  • H
    0.590 in
  • Full Material
    Low Density Polyethylene
  • Colour
    Orange
Flanged Cap - ; Inside Diameter 10.9 mm | 0.428 in; LDPE; Natural

E7/16A

Price Range
$0.3557 - $0.0615

Stock Levels
17782 In stock
Attributes
  • D
    0.492 in
  • d1
    0.429 in
  • H
    0.590 in
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap - ; Inside Diameter 9.8 mm | 0.386 in; LDPE; Natural

ECM10A

Price Range
$0.7683 - $0.1326

Stock Levels
14000 In stock
Attributes
  • D
    0.531 in
  • d1
    0.386 in
  • H
    0.665 in
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap - ; Inside Diameter 17.7 mm | 0.697 in; LDPE; Natural

ECM18A

Price Range
$1.172 - $0.2024

Stock Levels
31400 In stock
Attributes
  • D
    1.004 in
  • d1
    0.697 in
  • H
    0.472 in
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap - ; Inside Diameter 37.6 mm | 1.48 in; LDPE; Natural

ECM38A

Price Range
$1.2572 - $0.2172

Stock Levels
176 In stock
Attributes
  • D
    1.752 in
  • d1
    1.48 in
  • H
    0.748 in
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap - ; Inside Diameter 17 mm | 0.669 in; LDPE; Natural

ECS0375A

Price Range
$0.3774 - $0.0651

Stock Levels
84444 In stock
Attributes
  • D
    0.937 in
  • d1
    0.669 in
  • H
    0.530 in
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap - ; Inside Diameter 42 mm | 1.655 in; LDPE; Natural

ECS1250A

Price Range
$1.0178 - $0.1758

Stock Levels
2099 In stock
Attributes
  • D
    1.937 in
  • d1
    1.654 in
  • H
    0.970 in
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap - ; Inside Diameter 17.2 mm | 0.678 in; LDPE; Orange

EL11/16A

Price Range
$0.6548 - $0.1131

Stock Levels
Request the lead time here
Attributes
  • D
    0.748 in
  • d1
    0.677 in
  • H
    0.880 in
  • Full Material
    Low Density Polyethylene
  • Colour
    Orange