Menu Search

Flanged Caps

In stock

Flanged Caps are designed to cover and protect the threads of tube, pipe or rod studs. Used in the automotive, construction, engineering and air conditioning industries.

They are used to protect from damage, dirt, moisture and other contaminants. Easy to install and remove with automated equipment or by hand, providing a snug and secure fit.

  • Material: LDPE
  • Colour: Natural, Orange, Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
39 results
Product SKUs information
Item Code Price range Availability D Colour d1 H View
$0.1572 - $0.2445 4000 In stock
0.858 in
Yellow
0.709 in
0.591 in
$0.20 - $0.311 2500 In stock
1.016 in
Yellow
0.89 in
1.024 in
$0.0569 - $0.0884 5000 In stock
0.512 in
Yellow
0.354 in
0.394 in
$0.0683 - $0.1062 5000 In stock
0.63 in
Yellow
0.472 in
0.394 in
$0.2231 - $0.347 1000 In stock
1.28 in
Yellow
1.102 in
0.787 in
$0.5151 - $0.8013 500 In stock
1.732 in
Yellow
1.575 in
1.181 in
$0.2046 - $0.3182 1500 In stock
1.228 in
Yellow
1.024 in
0.787 in
$0.2091 - $0.3254 1500 In stock
1.181 in
Yellow
1.024 in
0.787 in
$0.1908 - $0.2967 1500 In stock
1.138 in
Yellow
0.984 in
0.787 in
$0.377 - $0.5864 Request the lead time here
1.575 in
Yellow
1.417 in
0.984 in
$0.1677 - $0.2609 3000 In stock
0.992 in
Yellow
0.815 in
0.787 in
$0.0453 - $0.0705 4000 In stock
0.354 in
Yellow
0.197 in
0.512 in
$0.0831 - $0.1293 5000 In stock
0.571 in
Yellow
0.433 in
0.591 in
$0.1343 - $0.2088 4500 In stock
0.756 in
Yellow
0.591 in
0.591 in
$0.0546 - $0.0849 5000 In stock
0.465 in
Yellow
0.315 in
0.394 in
$0.0615 - $0.0956 10000 In stock
0.571 in
Yellow
0.433 in
0.394 in
$0.4553 - $0.7082 500 In stock
1.693 in
Yellow
1.535 in
1.102 in
$0.0683 - $0.1062 5000 In stock
0.661 in
Yellow
0.5 in
0.394 in
$0.05 - $0.0777 5000 In stock
0.531 in
Yellow
0.366 in
0.394 in
  • of 2
- Flange Diameter - 21.8 mm | 0.858 in; Inside Diameter 18 mm | 0.710 in; TPE; Yellow

20571863

Price Range
$0.2445 - $0.1572

Stock Levels
4000 In stock
Attributes
  • D
    0.858 in
  • d1
    0.709 in
  • H
    0.591 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 25.8 mm | 1.015 in; Inside Diameter 22.6 mm | 0.889 in; TPE; Yellow

20571917

Price Range
$0.311 - $0.20

Stock Levels
2500 In stock
Attributes
  • D
    1.016 in
  • d1
    0.89 in
  • H
    1.024 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 13 mm | 0.510 in; Inside Diameter 8.9 mm | 0.350 in; TPE; Yellow

20571757

Price Range
$0.0884 - $0.0569

Stock Levels
5000 In stock
Attributes
  • D
    0.512 in
  • d1
    0.354 in
  • H
    0.394 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 16 mm | 0.630 in; Inside Diameter 11.9 mm | 0.470 in; TPE; Yellow

20571795

Price Range
$0.1062 - $0.0683

Stock Levels
5000 In stock
Attributes
  • D
    0.63 in
  • d1
    0.472 in
  • H
    0.394 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 32.5 mm | 1.280 in; Inside Diameter 27.9 mm | 1.100 in; TPE; Yellow

20571979

Price Range
$0.347 - $0.2231

Stock Levels
1000 In stock
Attributes
  • D
    1.28 in
  • d1
    1.102 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
Flanged Cap - Flange Diameter - 45 mm | 1.772 in; Inside Diameter 40 mm | 1.575 in; TPE; Yellow

20572037

Price Range
$0.8013 - $0.5151

Stock Levels
500 In stock
Attributes
  • D
    1.732 in
  • d1
    1.575 in
  • H
    1.181 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 31.2 mm | 1.228 in; Inside Diameter 25.9 mm | 1.020 in; TPE; Yellow

20572082

Price Range
$0.3182 - $0.2046

Stock Levels
1500 In stock
Attributes
  • D
    1.228 in
  • d1
    1.024 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 30 mm | 1.180 in; Inside Diameter 25.9 mm | 1.020 in; TPE; Yellow

20571955

Price Range
$0.3254 - $0.2091

Stock Levels
1500 In stock
Attributes
  • D
    1.181 in
  • d1
    1.024 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 28.9 mm | 1.138 in; Inside Diameter 25 mm | 0.984 in; TPE; Yellow

20571948

Price Range
$0.2967 - $0.1908

Stock Levels
1500 In stock
Attributes
  • D
    1.138 in
  • d1
    0.984 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 39.9 mm | 1.570 in; Inside Diameter 36.1 mm | 1.420 in; TPE; Yellow

20572013

Price Range
$0.5864 - $0.377

Stock Levels
Request the lead time here
Attributes
  • D
    1.575 in
  • d1
    1.417 in
  • H
    0.984 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 25.2 mm | 0.992 in; Inside Diameter 20.7 mm | 0.815 in; TPE; Yellow

20572075

Price Range
$0.2609 - $0.1677

Stock Levels
3000 In stock
Attributes
  • D
    0.992 in
  • d1
    0.815 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 8.9 mm | 0.350 in; Inside Diameter 5.1 mm | 0.200 in; TPE; Yellow

20571719

Price Range
$0.0705 - $0.0453

Stock Levels
4000 In stock
Attributes
  • D
    0.354 in
  • d1
    0.197 in
  • H
    0.512 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 14.5 mm | 0.571 in; Inside Diameter 10.9 mm | 0.430 in; TPE; Yellow

20571788

Price Range
$0.1293 - $0.0831

Stock Levels
5000 In stock
Attributes
  • D
    0.571 in
  • d1
    0.433 in
  • H
    0.591 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 19.2 mm | 0.756 in; Inside Diameter 15 mm | 0.590 in; TPE; Yellow

20571825

Price Range
$0.2088 - $0.1343

Stock Levels
4500 In stock
Attributes
  • D
    0.756 in
  • d1
    0.591 in
  • H
    0.591 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 11.8 mm | 0.465 in; Inside Diameter 7.9 mm | 0.310 in; TPE; Yellow

20571740

Price Range
$0.0849 - $0.0546

Stock Levels
5000 In stock
Attributes
  • D
    0.465 in
  • d1
    0.315 in
  • H
    0.394 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 14.5 mm | 0.571 in; Inside Diameter 10.9 mm | 0.430 in; TPE; Yellow

20571771

Price Range
$0.0956 - $0.0615

Stock Levels
10000 In stock
Attributes
  • D
    0.571 in
  • d1
    0.433 in
  • H
    0.394 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 43.4 mm | 1.709 in; Inside Diameter 40 mm | 1.575 in; TPE; Yellow

20572020

Price Range
$0.7082 - $0.4553

Stock Levels
500 In stock
Attributes
  • D
    1.693 in
  • d1
    1.535 in
  • H
    1.102 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 16.8 mm | 0.661 in; Inside Diameter 12.7 mm | 0.500 in; TPE; Yellow

20572051

Price Range
$0.1062 - $0.0683

Stock Levels
5000 In stock
Attributes
  • D
    0.661 in
  • d1
    0.5 in
  • H
    0.394 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 13.5 mm | 0.531 in; Inside Diameter 9.3 mm | 0.366 in; TPE; Yellow

20572044

Price Range
$0.0777 - $0.05

Stock Levels
5000 In stock
Attributes
  • D
    0.531 in
  • d1
    0.366 in
  • H
    0.394 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow