Quantity | Unit price |
---|---|
1000 - 9999 | $0.8219 |
10000 - 24999 | $0.5976 |
25000 + | $0.548 |
Base Length | 25.1 mm |
---|---|
Base Length | 0.990 in |
Inside Height | 2.5 mm |
Inside Height | 0.100 in |
Overall Height | 5.8 mm |
Overall Height | 0.230 in |
Adhesive Type | Acrylic |
Base Material | Acrylic Based Adhesive |
Colour | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.