Quantity | Unit price |
---|---|
1000 - 9999 | $0.5441 |
10000 - 24999 | $0.3959 |
25000 + | $0.3626 |
Base Length | 14.2 mm |
---|---|
Base Length | 0.560 in |
Clamp Arm Length | 12.4 mm |
Clamp Arm Length | 0.490 in |
Inside Height | 4.6 mm |
Inside Height | 0.180 in |
Adhesive Type | Acrylic |
Base Material | Acrylic Based Adhesive |
Colour | White |
Material | PPE/PS |
Material Flammability Standard | UL94 V-1 |
Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.