Menu Search

Flat Cable Clamp - Screw & Adhesive Mount, with Tension

In stock

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes the ribbon clamp screw and adhesive mounted with tension.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

  • Material: Nylon
  • Colour: Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Base Length Mounting Method View
$1.742 - $3.9476 100 In stock
7.063 in
Acrylic Adhesive
$0.7157 - $1.622 Request the lead time here
5.059 in
Screw
$0.7872 - $1.784 300 In stock
2.984 in
Acrylic Adhesive
$1.0019 - $2.6825 200 In stock
5.059 in
Acrylic Adhesive
$0.5726 - $1.5395 2900 In stock
2.984 in
Screw
$0.8748 - $1.9832 2900 In stock
7.063 in
Screw
Flat Cable Clamp - Screw and Adhesive Mount, with Tension - Grey ; Inside Width 82.8 mm | 3.26 in

RDAFCC-82A

Price Range
$3.9476 - $1.742

Stock Levels
100 In stock
Attributes
  • Base Length
    7.063 in
  • Base Width
    1 in
  • Hole Diameter
    0.15 in
  • Adhesive Type
    Rubber
  • Colour
    Grey
Flat Cable Clamp - Screw and Adhesive Mount, with Tension - Grey ; Inside Width 56.5 mm | 2.224 in

RDAFCC-50

Price Range
$1.622 - $0.7157

Stock Levels
Request the lead time here
Attributes
  • Base Length
    5.059 in
  • Base Width
    0.984 in
  • Hole Diameter
    0.15 in
  • Colour
    Grey
  • Material
    PA
Flat Cable Clamp - Screw and Adhesive Mount, with Tension - Grey ; Inside Width 29.7 mm | 1.169 in

RDAFCC-25A

Price Range
$1.784 - $0.7872

Stock Levels
300 In stock
Attributes
  • Base Length
    2.984 in
  • Base Width
    0.984 in
  • Hole Diameter
    0.354 in
  • Adhesive Type
    Rubber
  • Colour
    Grey
Flat Cable Clamp - Screw and Adhesive Mount, with Tension - Grey ; Inside Width 56.5 mm | 2.224 in

RDAFCC-50A

Price Range
$2.6825 - $1.0019

Stock Levels
200 In stock
Attributes
  • Base Length
    5.059 in
  • Base Width
    0.984 in
  • Hole Diameter
    0.15 in
  • Adhesive Type
    Rubber
  • Colour
    Grey
Flat Cable Clamp - Screw and Adhesive Mount, with Tension - Grey ; Inside Width 29.7 mm | 1.169 in

RDAFCC-25

Price Range
$1.5395 - $0.5726

Stock Levels
2900 In stock
Attributes
  • Base Length
    2.984 in
  • Base Width
    0.984 in
  • Hole Diameter
    0.354 in
  • Colour
    Grey
  • Material
    PA
Flat Cable Clamp - Screw and Adhesive Mount, with Tension - Grey ; Inside Width 82.8 mm | 3.26 in

RDAFCC-82

Price Range
$1.9832 - $0.8748

Stock Levels
2900 In stock
Attributes
  • Base Length
    7.063 in
  • Base Width
    1 in
  • Hole Diameter
    0.15 in
  • Colour
    Grey
  • Material
    PA