Menu Search

Flat Cable Clamp - Two-Piece

In stock

The push-in application feature makes Two-piece Flat Cable Clamps easy to install. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensures longevity and resistance to wear and tear.

The clamp's two parts click together effortlessly to give a solid hold on the cable, allowing for a faster installation. The base and tension-locking cover are sold separately. More than one cover can be mounted on base for strain relief by doubling back the cable and secureing with a second cover.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
20 results
Product SKUs information
Item Code Price range Availability Inside Width Base Width Base Length View
$1.1826 - $2.4887 Request the lead time here
1.620 in
2.040 in
$0.888 - $1.8684 Request the lead time here
2.310 in
2.720 in
$0.8166 - $1.7186 17700 In stock
$0.8825 - $1.8567 Request the lead time here
$0.9845 - $2.0712 21400 In stock
$1.494 - $3.143 1600 In stock
$1.1001 - $2.3148 Request the lead time here
$1.152 - $2.4234 Request the lead time here
Request the lead time here
$1.2867 - $2.7069 8300 In stock
$1.38 - $2.9043 5000 In stock
$1.3781 - $2.8995 Request the lead time here
$0.9749 - $2.0513 Request the lead time here
$0.9155 - $1.9266 600 In stock
$0.6465 - $1.3599 600 In stock
2.921 in
$1.248 - $2.6258 1800 In stock
$0.6782 - $1.4264 23600 In stock
3.858 in
$0.6239 - $1.3124 16400 In stock
2.236 in
$0.6519 - $1.3716 Request the lead time here
3.169 in
$1.3349 - $2.8085 Request the lead time here
Flat Cable Clip - Two-Piece - 41.1 mm | 1.620 in

FCRC-13B-6A-RT

Price Range
$2.4887 - $1.1826

Stock Levels
Request the lead time here
Attributes
  • Base Length
    2.040 in
  • Hole Diameter
    0.217 in
  • Inside Width
    1.620 in
  • Overall Height
    0.575 in
  • Adhesive Type
    Acrylic
Flat Cable Clip - Two-Piece - 58.7 mm | 2.310 in

FCRC-19B-4

Price Range
$1.8684 - $0.888

Stock Levels
Request the lead time here
Attributes
  • Base Length
    2.720 in
  • Hole Diameter
    0.217 in
  • Inside Width
    2.310 in
  • Overall Height
    0.575 in
  • Adhesive Type
    Without Adhesive
Flat Cable Clamp - Screw; 1.620 in; 2.040 in; Nylon 6/6

FCRC-13B-4

Price Range
$1.7186 - $0.8166

Stock Levels
17700 In stock
Attributes
  • Overall Height
    0.575 in
  • Adhesive Type
    Without Adhesive
  • Colour
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
Flat Cable Clamp - Screw; 1.620 in; 2.040 in; Nylon 6/6

FCRC-13B-6

Price Range
$1.8567 - $0.8825

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.827 in
  • Adhesive Type
    Without Adhesive
  • Colour
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
Flat Cable Clamp - Screw; 3.240 in; 3.660 in; Nylon 6/6

FCRC-26B-4

Price Range
$2.0712 - $0.9845

Stock Levels
21400 In stock
Attributes
  • Overall Height
    0.575 in
  • Adhesive Type
    Without Adhesive
  • Colour
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
Flat Cable Clamp - Adhesive; 3.240 in; 3.660 in; Nylon 6/6

FCRC-26B-6A-RT

Price Range
$3.143 - $1.494

Stock Levels
1600 In stock
Attributes
  • Overall Height
    0.827 in
  • Colour
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp - Screw; 3.240 in; 3.660 in; Nylon 6/6

FCRC-26B-6

Price Range
$2.3148 - $1.1001

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.827 in
  • Adhesive Type
    Without Adhesive
  • Colour
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
Flat Cable Clamp - Adhesive; 1.620 in; 2.040 in; Nylon 6/6

FCRC-13B-4A-RT

Price Range
$2.4234 - $1.152

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.575 in
  • Colour
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp - Screw; 2.550 in; 2.980 in; Nylon 6/6

FCRC-21B-6


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.827 in
  • Adhesive Type
    Without Adhesive
  • Colour
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
Flat Cable Clamp - Adhesive; 2.550 in; 2.980 in; Nylon 6/6

FCRC-21B-4A-RT

Price Range
$2.7069 - $1.2867

Stock Levels
8300 In stock
Attributes
  • Overall Height
    0.575 in
  • Colour
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp - Adhesive; 2.550 in; 2.980 in; Nylon 6/6

FCRC-21B-6A-RT

Price Range
$2.9043 - $1.38

Stock Levels
5000 In stock
Attributes
  • Overall Height
    0.827 in
  • Colour
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp - Adhesive; 3.240 in; 3.660 in; Nylon 6/6

FCRC-26B-4A-RT

Price Range
$2.8995 - $1.3781

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.575 in
  • Colour
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clip - Two-Piece - Natural ;

FCRC-19B-6

Price Range
$2.0513 - $0.9749

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.827 in
  • Adhesive Type
    Without Adhesive
  • Colour
    Natural
  • Compatible Part Numbers (All)
    FCRC-19C
  • Full Material
    Polyamide
Flat Cable Clamp - Screw; 2.550 in; 2.980 in; Nylon 6/6

FCRC-21B-4

Price Range
$1.9266 - $0.9155

Stock Levels
600 In stock
Attributes
  • Overall Height
    0.575 in
  • Adhesive Type
    Without Adhesive
  • Colour
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
Flat Cable Clamp 2.92 in 58.7 mm 12.0 mm Natural Nylon 6/6

FCRC-19C

Price Range
$1.3599 - $0.6465

Stock Levels
600 In stock
Attributes
  • Base Length
    2.921 in
  • Colour
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clip - Two-Piece - Natural ;

FCRC-19B-4A-RT

Price Range
$2.6258 - $1.248

Stock Levels
1800 In stock
Attributes
  • Overall Height
    0.575 in
  • Colour
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp 3.86 in 82.3 mm 12.0 mm Natural Nylon 6/6

FCRC-26C

Price Range
$1.4264 - $0.6782

Stock Levels
23600 In stock
Attributes
  • Base Length
    3.858 in
  • Colour
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp 2.24 in 41.2 mm 12.0 mm Natural Nylon 6/6

FCRC-13C

Price Range
$1.3124 - $0.6239

Stock Levels
16400 In stock
Attributes
  • Base Length
    2.236 in
  • Colour
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp 3.17 in 64.8 mm 12.0 mm Natural Nylon 6/6

FCRC-21C

Price Range
$1.3716 - $0.6519

Stock Levels
Request the lead time here
Attributes
  • Base Length
    3.169 in
  • Colour
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clip - Two-Piece - Natural ;

FCRC-19B-6A-RT

Price Range
$2.8085 - $1.3349

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.827 in
  • Colour
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2