Quantity | Unit price |
---|---|
1 - 199 | $8.379 |
200 - 399 | $4.2009 |
400 - 1999 | $1.676 |
2000 - 19999 | $0.7449 |
20000 - 39999 | $0.7086 |
40000 + | $0.6701 |
Inside Diameter | 17 mm |
---|---|
Inside Diameter | 0.669 in |
Inside Height | 29.5 mm |
Inside Height | 1.161 in |
Maximum Temperature | 95 °C |
Maximum Temperature | 203 °F |
Colour | Black |
Fitting Style | Push Fit |
Full Material | Thermoplastic Rubber |
Material | TPR |
Temperature Range | 95 °C |
Temperature Range | 203 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.