Quantity | Unit price |
---|---|
1 - 89 | $17.9385 |
90 - 179 | $8.9693 |
180 - 899 | $3.5877 |
900 - 8999 | $1.5939 |
9000 - 17999 | $1.5149 |
18000 + | $1.4352 |
Inside Diameter | 27 mm |
---|---|
Inside Diameter | 1.063 in |
Inside Height | 33.5 mm |
Inside Height | 1.319 in |
Maximum Temperature | 95 °C |
Maximum Temperature | 203 °F |
Colour | Black |
Fitting Style | Push Fit |
Full Material | Thermoplastic Rubber |
Material | TPR |
Temperature Range | 95 °C |
Temperature Range | 203 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.