Menu Search

Flexible End Cap Inside Diameter - 20.0 mm | 0.787 in ; Inside Height - 28.5 mm | 1.122 in ; TPE ; Black

Flexible End Caps provide good acid resistance and can be used with masking hooks. The flexible material can stretch on to larger dimensions for a snug fit.
Item code:

1341984

5194 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 399 $5.5035
400 - 799 $2.7519
800 - 1599 $1.1009
1600 - 7999 $0.4892
8000 - 15999 $0.4647
16000 + $0.4403
Standard pack: 1600

Order in multiple of 160

Total price:

$5.50

1 x $5.5035

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Fitting Style Push Fit
Full Material Thermoplastic Elastomer
Material TPE
Type 2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us