Menu Search

Flexible End Cap Inside Diameter - 11.0 mm | 0.433 in ; Inside Height - 29.0 mm | 1.142 in ; TPE ; Black

Flexible End Caps provide good acid resistance and can be used with masking hooks. The flexible material can stretch on to larger dimensions for a snug fit.
Item code:

1341987

17955 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 1124 $4.4493
1125 - 2249 $2.2248
2250 - 4499 $0.89
4500 - 22499 $0.3957
22500 - 44999 $0.3759
45000 + $0.3561
Standard pack: 4500

Order in multiple of 450

Total price:

$4.45

1 x $4.4493

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Fitting Style Push Fit
Full Material Thermoplastic Elastomer
Material TPE
Type 2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us