Quantity | Unit price |
---|---|
1 - 279 | $3.8316 |
280 - 559 | $1.9184 |
560 - 2799 | $0.7689 |
2800 - 27999 | $0.3411 |
28000 - 55999 | $0.3239 |
56000 + | $0.3092 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 14.3 mm |
---|---|
Inside Diameter | 0.563 in |
Inside Height | 15.9 mm |
Inside Height | 0.625 in |
Maximum Temperature | 60 °C |
Maximum Temperature | 140 °F |
Colour | Yellow |
Fitting Style | Push Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.